(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Tube Strainers - Standard

Sanitary Tube Strainers - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sanitary Tube Strainers - Standard
  • Sanitary Tube Strainers - Standard
  • Spec Change

Filters foreign objects in the inside of the pipe. Mesh roughness is selectable.

  • inCAD Components

Part Number

Configured Part Number is shown.

Sanitary Tube Strainers - Standard:Related Image
Sanitary Tube Strainers - Standard:Related Image

Specifications

Part Number-Mesh Roughness
SNTSK1S-40
SNTSL2S-100
Part NumberMesh RoughnessADLL1L2L3(L4)
TypeNo.
SNTSK
SNTSN
1S40, 60, 80
100, 200
50.525.428522558170138.5
1.5S50.538.132026058205173.5
2S6450.835029058235203.5
[ ! ]As the mesh number is larger, mesh becomes finer.
[ ! ]For orders larger than indicated quantity, please request a quotation.
Mesh Roughness
RoughnessSieve Mesh SizeWeaveFilament Diameter
VerticalHorizontal
400.415mmPlain WeaveØ0.22Ø0.22
800.198mmPlain WeaveØ0.14Ø0.14
1000.154mmPlain WeaveØ0.1Ø0.1
2000.077mmPlain WeaveØ0.05Ø0.05

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNTSK1S-[40,​60,​80,​100,​200]
SNTSK1.5S-[40,​60,​80,​100,​200]
SNTSK2S-[40,​60,​80,​100,​200]
SNTSN1S-[40,​60,​80,​100,​200]
SNTSN1.5S-[40,​60,​80,​100,​200]
SNTSN2S-[40,​60,​80,​100,​200]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D
(φ)
Sale Type Mesh Roughness
1 Piece(s)

15 Days or more

1025.4Set40 ~ 200
1 Piece(s)

15 Days or more

1038.1Set40 ~ 200
1 Piece(s)

15 Days or more

1050.8Set40 ~ 200
1 Piece(s)

15 Days or more

1025.4Filter Only40 ~ 200
1 Piece(s)

15 Days or more

1038.1Filter Only40 ~ 200
1 Piece(s)

15 Days or more

1050.8Filter Only40 ~ 200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D
(φ)
Sale Type Mesh Roughness

Loading...

  1. 1

More Information

■Feature:
Connects in-line with plumbing to filter foreign objects.

Basic Information

Type Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.