(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam and Groove Couplings - Threaded Adapter (Part Numbers)

Cam and Groove Couplings - Threaded Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

For complete product overview and details on Arm Lock Coupling - Male Thread Adapter see the sections below:

Arm Lock Coupling - Threaded Adapter:Related Image
・Materials
Type[ M ]Material
SNAMACF-8M Stainless Steel Cast

Specifications

Part Number
TCBM25
SNAMA20A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR
(PT)
DdHhB
TypeNo.
SNAMA15A1/23220582633
20A3/43220582633
25A13724703241
40A11/25336794057
50A26346874768

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNAMA15A
SNAMA20A
SNAMA25A
SNAMA40A
SNAMA50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Nominal O.D.
1 Piece(s)Available

8 Days or more

10R(RT)1/215A
1 Piece(s)Available

8 Days or more

10R(PT)3/420A
1 Piece(s)Available

8 Days or more

10R(RT)125A
1 Piece(s)Available

8 Days or more

10R(RT)11/240A
1 Piece(s)Available

8 Days or more

10R(RT)250A

Loading...

  1. 1
 

Basic Information

Body Material CF-8M Stainless Steel Cast Nominal of connection screw Threaded Adapters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.