(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inline Flow Control Valve - Oil Hydraulic (Part Numbers)

Inline Flow Control Valve - Oil Hydraulic

Click this image to zoom it.

  • Volume Discount

•Max. Operating Pressure (mpa): 34.5

  • inCAD Components

Part Number

Configured Part Number is shown.

Inline Flow Control Valve - Oil Hydraulic:Related Image
・Materials
Type[ M ]MaterialApplicable FluidOperating Temp.Max. Operating Pressure
BKFSMain Body: SteelCommon Mineral
Operational Oil
-10~60°C34.5MPa

Specifications

Part Number
GBUCL10A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
Max. FlowBCDEFGHWeight by Volume (g)
TypeNo.
BKFS8A1/419ℓ/min45.54167422110.521220
10A3/830ℓ/min56.549.57044.52512.525365
15A1/257ℓ/min706187.557321630690
■Feature
· Fine adjustments at low flow rate possible by 3 initial turns of the knob with a step needle.
· Flow rate setup time can be reduced by using the colorings as a guide.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKFS8A
BKFS10A
BKFS15A
Part NumberMinimum order quantityVolume DiscountDays to Ship No. Connection Dia. Max. Flow
(ℓ/min)
1 Piece(s)Available

8 Days or more

8ARc1/419
1 Piece(s)Available

8 Days or more

10ARc3/830
1 Piece(s)Available

8 Days or more

15ARc1/257
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship No. Connection Dia. Max. Flow
(ℓ/min)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(Mpa) 34.5

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.