(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use this in combination with the applicable hose.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Applicable Hose | ||||||
Nipple | Inner | Rubber Cap | Washer | Swaging Sleeve Nut | Rubber Gasket | Sleeve, Ring | ||
TCBM | Brass | Brass | NBR Nitrile Rubber | Brass | Brass | - | - | HOTR_, HOTRS_, HOTSG_, HOTG_ |
TCPM | POM Polyoxymethylene | POM Polyoxymethylene | NBR Nitrile Rubber | POM Polyoxymethylene | POM Polyoxymethylene | - | - | HOTR_, HOTRS_, HOTSG_, HOTG_ |
TCSM | CF-8 Stainless Steel Cast | - | - | - | CF-8 Stainless Steel Cast | NBR Nitrile Rubber | POM Polyoxymethylene | HOTR_, HOTRS_, HOTSG_, HOTG_ |
Part Number |
TCBM25 SNAMA20A |
Part Number | L | Hex/Octagon Socket B | V | (F) | G | R (PT) | Applicable Hose | |
Type | No. | |||||||
TCBM (Brass) | 9 | 39.5 | 25 | 7 | 27.5 | - | 3/8 | HOTR_ HOTRS_ HOTSG_ HOTG_ |
12 | 45 | 29 | 9.9 | 31.9 | 1/2 | |||
15 | 47.5 | 34 | 12.3 | 37.4 | 1/2 | |||
19 | 52.5 | 40 | 17 | 42.4 | 3/4 | |||
25 | 59.5 | 49 | 22.5 | 52.4 | 1 | |||
TCPM (Plastic) | 9 | 50 | 30 | 7 | 34.6 | 24 | 3/8 | |
12 | 57 | 32 | 9.6 | 36.9 | 27 | 1/2 | ||
15 | 61.5 | 41 | 12.3 | 45.6 | 32 | 1/2 | ||
19 | 68.5 | 42 | 17 | 45.6 | 37 | 3/4 | ||
25 | 75.7 | 52 | 22.5 | 56.3 | 47 | 1 | ||
TCSM (Stainless Steel) | 9 | 54.5 | 30 | 7 | 33 | - | 3/8 | |
12 | 59 | 32 | 10 | 35.5 | 1/2 | |||
15 | 60 | 36 | 12 | 40 | 1/2 | |||
19 | 64 | 41 | 16.5 | 45 | 3/4 | |||
25 | 70 | 50 | 22 | 54 | 1 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Body Material | CF-8 Stainless Steel Cast | Types of connection screw | HOTR,HOTSG,HOTG |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy