(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Intended to prevent trouble caused by electrostatic discharge, and compliant with Food Sanitation Laws.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Hose only | Hose Interior | Reinforcement | Hose Exterior |
HOEFR | Fluororesin (4 fluoride) | Polyester Yarn | Polyurethane Resin |
Part Number | - | Hose Length | - | Shape L | - | Shape R |
HOJFRK19 HOJFRR9 HOEFR12 | - - - | 5.0 2.0 10.0 | - - | LBS LAS | - | RBS |
Hose Nominal I.D. (mm) | Hose I.D. (mm) | Hose O.D. (mm) | Reinforcement | ||
Min. Bending Radius (mm) | Operating Pressure (MPa) | ||||
23°C | 70°C | ||||
12 | 12 | 18 | 85 | 0~1.0 | 0~0.5 |
15 | 15 | 22 | 105 | ||
19 | 19 | 26 | 135 | ||
25 | 25 | 33 | 175 | 0~0.6 | 0~0.3 |
Part Number | Hose Length 0.1m Increment | |
Type | Hose Nominal I.D. | |
HOEFR | 12 | 0.5~20.0 |
15 | ||
19 | ||
25 |
Applicable Fluid | Water, Air, Oil, Solvent, Powder |
Operating Temperature Range | -5~70˚C (No Freezing) |
Max. Operating Pressure | See References Table. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOEFR12-[0.5-20/0.1] |
HOEFR15-[0.5-20/0.1] |
HOEFR19-[0.5-20/0.1] |
HOEFR25-[0.5-20/0.1] |
Part Number |
---|
Loading...
Applicable Fluid | Water / Solvent / Powder / Air / Foods / Oil | Mounting Metal Pieces(Fittings etc.,) | Without Fittings | Properties | Conductive Type |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy