(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Configurable Mounting Tapped Hole Positions

Angle Plates - Configurable Mounting Tapped Hole Positions

Click this image to zoom it.

Move the mouse over the image to zoom

Tapped hole position on the mounting surface can be specified according to the workpiece.

  • METRIC
  • inCAD Components
Angle Plates -Mounting Surface Tapped-  Mounting Hole Position Configurable-:Related Image
Angle Plates -Mounting Surface Tapped-  Mounting Hole Position Configurable-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
IKFTCast Iron Class No.35Primer Coating (Gray)
IKFTBBlack Oxide
IKFTMElectroless Nickel Plating
IKFTAAluminum Casting Alloy 514.0-

Specifications

Part Number-A-P-Y-G-M
IKFTB60
-
A40
-
P20
-
Y25
-
G0
-
M4

Part NumberA1mm IncrementTapped HoleAngle Plate BodyThrough Hole
TypeHPYGMWTT1dBXF
IKFT
(Primer Coating / Gray)

IKFTB
(Black Oxide)

IKFTM
(Electroless Nickel Plating)

IKFTA
(Aluminum Casting)
60402015 ~ 250 or 9~304 30863.52015-
100402015 ~ 700 or 9~70 30863.52015-
5030~7025 ~ 600 or 10~65
5
6
8
10
12
1001514117035-
1004540
150503025~1100 or 10~115 5015893035-
7030~7010014117040-
7530~45 7550-
10030~70100704540
2007530~7025~1600 or 10~165 751514115040-
120100705050
25012030~7030~2050 or 10~210100181511705050
30015030~2550 or 10~2604090
35015030~3050 or 10~310
40015030~3550 or 10~360
[ ! ]Tap depth is Mx2. (The pilot holes for tapping go through.) [ ! ]Please specify within the range in order to prevent machining limits and interference of bolt head.
[ ! ]M+T1+10≤P≤W-M-10 (except when A=40)
[ ! ]T+M+5≤Y≤H-2M-10
[ ! ]M+5≤G≤H-Y-M-5 (except when G=0)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IKFT60-A40-P20-Y[15-25/1]-G0-M4
IKFT60-A40-P20-Y[15-25/1]-G[9-30/1]-M4
IKFT100-A40-P20-Y[15-70/1]-G0-M4
IKFT100-A40-P20-Y[15-70/1]-G[9-70/1]-M4
IKFT100-A50-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFT100-A50-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFT100-A100-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFT100-A100-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFT150-A50-P30-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFT150-A50-P30-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFT150-A70-P[30-70/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFT150-A70-P[30-70/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFT150-A75-P[30-45/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFT150-A75-P[30-45/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFT150-A100-P[30-70/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFT150-A100-P[30-70/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFT200-A75-P[30-70/1]-Y[25-160/1]-G0-M[5,​6,​8,​10,​12]
IKFT200-A75-P[30-70/1]-Y[25-160/1]-G[10-165/1]-M[5,​6,​8,​10,​12]
IKFT200-A120-P[30-70/1]-Y[25-160/1]-G0-M[5,​6,​8,​10,​12]
IKFT200-A120-P[30-70/1]-Y[25-160/1]-G[10-165/1]-M[5,​6,​8,​10,​12]
IKFT250-A120-P[30-70/1]-Y[30-205/1]-G0-M[5,​6,​8,​10,​12]
IKFT250-A120-P[30-70/1]-Y[30-205/1]-G[10-210/1]-M[5,​6,​8,​10,​12]
IKFT300-A150-P[30-70/1]-Y[30-255/1]-G0-M[5,​6,​8,​10,​12]
IKFT300-A150-P[30-70/1]-Y[30-255/1]-G[10-260/1]-M[5,​6,​8,​10,​12]
IKFT350-A150-P[30-70/1]-Y[30-305/1]-G0-M[5,​6,​8,​10,​12]
IKFT350-A150-P[30-70/1]-Y[30-305/1]-G[10-310/1]-M[5,​6,​8,​10,​12]
IKFT400-A150-P[30-70/1]-Y[30-355/1]-G0-M[5,​6,​8,​10,​12]
IKFT400-A150-P[30-70/1]-Y[30-355/1]-G[10-360/1]-M[5,​6,​8,​10,​12]
IKFTA100-A50-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFTA100-A50-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFTA100-A100-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFTA100-A100-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFTA150-A70-P[30-70/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFTA150-A70-P[30-70/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFTA150-A100-P[30-70/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFTA150-A100-P[30-70/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFTA200-A120-P[30-70/1]-Y[25-160/1]-G0-M[5,​6,​8,​10,​12]
IKFTA200-A120-P[30-70/1]-Y[25-160/1]-G[10-165/1]-M[5,​6,​8,​10,​12]
IKFTA250-A120-P[30-70/1]-Y[30-205/1]-G0-M[5,​6,​8,​10,​12]
IKFTA250-A120-P[30-70/1]-Y[30-205/1]-G[10-210/1]-M[5,​6,​8,​10,​12]
IKFTA300-A150-P[30-70/1]-Y[30-255/1]-G0-M[5,​6,​8,​10,​12]
IKFTA300-A150-P[30-70/1]-Y[30-255/1]-G[10-260/1]-M[5,​6,​8,​10,​12]
IKFTA350-A150-P[30-70/1]-Y[30-305/1]-G0-M[5,​6,​8,​10,​12]
IKFTA350-A150-P[30-70/1]-Y[30-305/1]-G[10-310/1]-M[5,​6,​8,​10,​12]
IKFTA400-A150-P[30-70/1]-Y[30-355/1]-G0-M[5,​6,​8,​10,​12]
IKFTA400-A150-P[30-70/1]-Y[30-355/1]-G[10-360/1]-M[5,​6,​8,​10,​12]
IKFTB60-A40-P20-Y[15-25/1]-G0-M4
IKFTB60-A40-P20-Y[15-25/1]-G[9-30/1]-M4
IKFTB100-A40-P20-Y[15-70/1]-G0-M4
IKFTB100-A40-P20-Y[15-70/1]-G[9-70/1]-M4
IKFTB100-A50-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFTB100-A50-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFTB100-A100-P[30-70/1]-Y[25-60/1]-G0-M[5,​6,​8,​10,​12]
IKFTB100-A100-P[30-70/1]-Y[25-60/1]-G[10-65/1]-M[5,​6,​8,​10,​12]
IKFTB150-A50-P30-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFTB150-A50-P30-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFTB150-A70-P[30-70/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFTB150-A70-P[30-70/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
IKFTB150-A75-P[30-45/1]-Y[25-110/1]-G0-M[5,​6,​8,​10,​12]
IKFTB150-A75-P[30-45/1]-Y[25-110/1]-G[10-115/1]-M[5,​6,​8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Height H
(mm)
Dimension A
(mm)
G
(mm)
M
(mm)
P
(mm)
Y
(mm)
1 Piece(s)

10 Days or more

10Cast Iron6040042015 ~ 25
1 Piece(s)

10 Days or more

10Cast Iron60409 ~ 3042015 ~ 25
1 Piece(s)

10 Days or more

10Cast Iron10040042015 ~ 70
1 Piece(s)

10 Days or more

10Cast Iron100409 ~ 7042015 ~ 70
1 Piece(s)

10 Days or more

10Cast Iron1005005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron1005010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron10010005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron10010010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron1505005 ~ 123025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1505010 ~ 1155 ~ 123025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507005 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507010 ~ 1155 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507505 ~ 1230 ~ 4525 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507510 ~ 1155 ~ 1230 ~ 4525 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron15010005 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron15010010 ~ 1155 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron2007505 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Cast Iron2007510 ~ 1655 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Cast Iron20012005 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Cast Iron20012010 ~ 1655 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Cast Iron25012005 ~ 1230 ~ 7030 ~ 205
1 Piece(s)

10 Days or more

10Cast Iron25012010 ~ 2105 ~ 1230 ~ 7030 ~ 205
1 Piece(s)

10 Days or more

10Cast Iron30015005 ~ 1230 ~ 7030 ~ 255
1 Piece(s)

10 Days or more

10Cast Iron30015010 ~ 2605 ~ 1230 ~ 7030 ~ 255
1 Piece(s)

10 Days or more

10Cast Iron35015005 ~ 1230 ~ 7030 ~ 305
1 Piece(s)

10 Days or more

10Cast Iron35015010 ~ 3105 ~ 1230 ~ 7030 ~ 305
1 Piece(s)

10 Days or more

10Cast Iron40015005 ~ 1230 ~ 7030 ~ 355
1 Piece(s)

10 Days or more

10Cast Iron40015010 ~ 3605 ~ 1230 ~ 7030 ~ 355
1 Piece(s)

10 Days or more

10Aluminum1005005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Aluminum1005010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Aluminum10010005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Aluminum10010010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Aluminum1507005 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Aluminum1507010 ~ 1155 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Aluminum15010005 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Aluminum15010010 ~ 1155 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Aluminum20012005 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Aluminum20012010 ~ 1655 ~ 1230 ~ 7025 ~ 160
1 Piece(s)

10 Days or more

10Aluminum25012005 ~ 1230 ~ 7030 ~ 205
1 Piece(s)

10 Days or more

10Aluminum25012010 ~ 2105 ~ 1230 ~ 7030 ~ 205
1 Piece(s)

10 Days or more

10Aluminum30015005 ~ 1230 ~ 7030 ~ 255
1 Piece(s)

10 Days or more

10Aluminum30015010 ~ 2605 ~ 1230 ~ 7030 ~ 255
1 Piece(s)

10 Days or more

10Aluminum35015005 ~ 1230 ~ 7030 ~ 305
1 Piece(s)

10 Days or more

10Aluminum35015010 ~ 3105 ~ 1230 ~ 7030 ~ 305
1 Piece(s)

10 Days or more

10Aluminum40015005 ~ 1230 ~ 7030 ~ 355
1 Piece(s)

10 Days or more

10Aluminum40015010 ~ 3605 ~ 1230 ~ 7030 ~ 355
1 Piece(s)

10 Days or more

10Cast Iron6040042015 ~ 25
1 Piece(s)

10 Days or more

10Cast Iron60409 ~ 3042015 ~ 25
1 Piece(s)

10 Days or more

10Cast Iron10040042015 ~ 70
1 Piece(s)

10 Days or more

10Cast Iron100409 ~ 7042015 ~ 70
1 Piece(s)

10 Days or more

10Cast Iron1005005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron1005010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron10010005 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron10010010 ~ 655 ~ 1230 ~ 7025 ~ 60
1 Piece(s)

10 Days or more

10Cast Iron1505005 ~ 123025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1505010 ~ 1155 ~ 123025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507005 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507010 ~ 1155 ~ 1230 ~ 7025 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507505 ~ 1230 ~ 4525 ~ 110
1 Piece(s)

10 Days or more

10Cast Iron1507510 ~ 1155 ~ 1230 ~ 4525 ~ 110

Loading...

Example

Angle Plates -Mounting Surface Tapped-  Mounting Hole Position Configurable-:Related Image
Cylinder >> Click here
 

Basic Information

Strength Standard (Cast Products) Hole Machining Through Hole and Tapped Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.