(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Angle Plates - Selectable Mounting Hole, Fixed Hole Positions

Angle Plates - Selectable Mounting Hole, Fixed Hole Positions

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Strength: Standard (Cast Products)
•Hole Machining: Mounting Hole Selectable

  • METRIC
  • inCAD Components
Angle Plates -Mounting Hole Selectable- -Hole Position Fixed-:Related Image
Angle Plates -Mounting Hole Selectable- -Hole Position Fixed-:Related Image
・Materials
TypeSide A ShapeSide H Shape[ M ]
Material
[ S ]Surface Treatment
See the diagram below.See the diagram below.
IKX
Y
K
XCast Iron Class No.35Primer Coating (Gray)
BIKZBlack Oxide
MIKKElectroless Nickel Plating
AIKTAluminum Casting Alloy 514.0-

Specifications

Part Number-A
TypeSide ASide HH
IKYK150-100
Part NumberAAngle Plate BodySide A and Side H
Type①Side A Shape②Side H ShapeHSlotted Hole (Shape XYZ)Through Holes and Dowel Holes (Shape K)Tapped (Shape T)
WTT1XFYGXFYGahYG
IK
B
IK
MIK
AIK
X
(Slotted Hole X Direction)
Y
(Slotted Hole Y Direction)
K
(Through Holes and Dowel Holes)
X
(Slotted Hole X Direction)
Z
(Slotted Hole Z Direction)
K
(Through Holes and Dowel Holes)
T
(Tapped Hole)
10050100151433-404035-4540-654540
1004540454065
1507045-606040-7560551057560
1004040454065
200120455095705050110707514511070
2501201815 4550125905050140907518514090
30015080175409019085235190
350150215100230100280230100
400150245120260120320260120
HACharge of Hole Machining on Side A and Side H
Slotted Hole
(Shape XYZ)
Through Holes and
Dowel Holes (Shape K)
Tapped
(Shape T)
100501,470880880
1001,890950950
150701,470880880
1001,890950950
2001201,890950950
2501201,890950950
300150
350
400

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIKKK100-50
AIKKK100-100
AIKKK150-70
AIKKK150-100
AIKKK200-120
AIKKK250-120
AIKKK300-150
AIKKK350-150
AIKKK400-150
AIKKT100-50
AIKKT100-100
AIKKT150-70
AIKKT150-100
AIKKT200-120
AIKKT250-120
AIKKT300-150
AIKKT350-150
AIKKT400-150
AIKKX100-50
AIKKX100-100
AIKKX150-70
AIKKX150-100
AIKKX200-120
AIKKX250-120
AIKKX300-150
AIKKX350-150
AIKKX400-150
AIKKZ100-50
AIKKZ100-100
AIKKZ150-70
AIKKZ150-100
AIKKZ200-120
AIKKZ250-120
AIKKZ300-150
AIKKZ350-150
AIKKZ400-150
AIKXK100-50
AIKXK100-100
AIKXK150-70
AIKXK150-100
AIKXK200-120
AIKXK250-120
AIKXK300-150
AIKXK350-150
AIKXK400-150
AIKXT100-50
AIKXT100-100
AIKXT150-70
AIKXT150-100
AIKXT200-120
AIKXT250-120
AIKXT300-150
AIKXT350-150
AIKXT400-150
AIKXX100-50
AIKXX100-100
AIKXX150-70
AIKXX150-100
AIKXX200-120
AIKXX250-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial A Surface Shape H Surface Shape Height H
(mm)
Dimension A
(mm)
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)10050
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)100100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)15070
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)150100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)200120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)250120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)300150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)350150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)K (Through Hole and Dowel Hole)400150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)10050
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)100100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)15070
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)150100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)200120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)250120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)300150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)350150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)T (Tapped Hole)400150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)10050
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)100100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)15070
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)150100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)200120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)250120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)300150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)350150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)X (Slotted Hole X Direction)400150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)10050
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)100100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)15070
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)150100
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)200120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)250120
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)300150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)350150
1 Piece(s)Available

12 Days or more

10AluminumK (Through Hole and Dowel Hole)Z (Slotted Hole Z Direction)400150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)10050
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)100100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)15070
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)150100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)200120
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)250120
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)300150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)350150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)K (Through Hole and Dowel Hole)400150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)10050
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)100100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)15070
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)150100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)200120
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)250120
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)300150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)350150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)T (Tapped Hole)400150
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)10050
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)100100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)15070
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)150100
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)200120
1 Piece(s)Available

12 Days or more

10AluminumX (Slotted Hole X Direction)X (Slotted Hole X Direction)250120

Loading...

 

Basic Information

Strength Standard (Cast Products) Hole Machining Mounting Hole Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.