(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switch and Sensor - L Dimension Hole Position Configurable

Rails for Switch and Sensor - L Dimension Hole Position Configurable

Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Rails for Switch and Sensor -L Dimension / Hole Position Configurable (Shape B / Shape C)-:Related Image
・Materials
[ M ]Material[ S ]Surface TreatmentPart Number
Shape BShape C
6063-T5 Aluminum AlloyClear Anodize SENB_ _H SENC_ _H
Black Anodize SENBB_ _H SENCB_ _H

Specifications

Part Number-L-V-W-X-Y-Z-N
TypeNo.H (Number of Holes)
SENC
SENC
SENC
3
3
3
3H
4H
5H
-
-
-
100
658
1100
-
-
-
V10
V10
V10
-
-
-
W70
W300
W300
-
-
-
X82
X350
X540

-
-

Y648
Y648


-


Z1090
-
-
-
N4.0
N4.5
N5.0
Bar Nuts >> Click here
■L and Hole Position Configurable [ ! ]Please specify the mounting hole pitch as N+1.5 or more. [ ! ]No. indicates the applicable nut size.
Part NumberL
1mm Increment
V W X Y Z
1mm Increment
N
0.5mm Increment
ABCDEde
TypeNo.H (Number of Holes)
(Shape B)
SENB
SENBB

(Shape C)
SENC
SENCB
2*2H
3H
4H
5H
50~6005~5953.5~5.52.4 4.2 2.5 7.5 5.5 1.5 2
350~12005~11953.4 5.7 3.0 9 6.0
44.5 7.2 4.0 11 8.0 2.0
55.5 8.2 5.5 12 9.5 3
*No. 2 is available for SENC (Shape C, Clear Anodize) only. [ ! ]When N is not specified, N=3.5 for No. 2 or 3, N=4.5 for No. 4 and N=5.5 for No. 5.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SENB32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENB33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENB34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENB35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENB42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENB43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENB44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENB45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENB52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENB53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENB54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENB55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENBB32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENBB33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENBB34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENBB35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENBB42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENBB43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENBB44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENBB45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENBB52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENBB53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENBB54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENBB55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENC22H-[50-600/1]-V[5-595/1]-W[5-595/1]
SENC23H-[50-600/1]-V[5-595/1]-W[5-595/1]-X[5-595/1]
SENC24H-[50-600/1]-V[5-595/1]-W[5-595/1]-X[5-595/1]-Y[5-595/1]
SENC25H-[50-600/1]-V[5-595/1]-W[5-595/1]-X[5-595/1]-Y[5-595/1]-Z[5-595/1]
SENC32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENC33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENC34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENC35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENC42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENC43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENC44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENC45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENC52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENC53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENC54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENC55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENCB32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENCB33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENCB34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENCB35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENCB42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENCB43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENCB44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENCB45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENCB52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENCB53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENCB54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENCB55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Surface Treatment Shape Surface Treatment No. (Compatible Nut Size)
(mm)
Overall Length L
(mm)
Number of Holes Hole Position [V]
(mm)
Hole Position [W]
(mm)
Hole Position [X]
(mm)
Hole Position [Y]
(mm)
Hole Position [Z]
(mm)
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BClear AnodizeShape BClear Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape BBlack AnodizeShape BBlack Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize250 ~ 6002H (Two Holes)5 ~ 5955 ~ 595---
1 Piece(s)

10 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize250 ~ 6003H (Three Holes)5 ~ 5955 ~ 5955 ~ 595--
1 Piece(s)

10 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize250 ~ 6004H (Four Holes)5 ~ 5955 ~ 5955 ~ 5955 ~ 595-
1 Piece(s)

10 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize250 ~ 6005H (5-Hole)5 ~ 5955 ~ 5955 ~ 5955 ~ 5955 ~ 595
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

11 Days or more

10Rail Shape CClear AnodizeShape CClear Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Rail Shape CBlack AnodizeShape CBlack Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Surface Treatment Shape Surface Treatment No. (Compatible Nut Size)
(mm)
Overall Length L
(mm)
Number of Holes Hole Position [V]
(mm)
Hole Position [W]
(mm)
Hole Position [X]
(mm)
Hole Position [Y]
(mm)
Hole Position [Z]
(mm)

Loading...

  1. 1

Basic Information

Hole Position Hole Positions Configurable Mounting Holes Through Holes/Slotted Holes Material 6063-T5 Aluminum Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.