(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Flanged, Alloy Steel.

Bushings for Locating Pins - Flanged, Alloy Steel.

Suitable for preventing pin abrasion and rust since it is softer than steel.

  • METRIC
  • inCAD Components
Bushings for Locating Pins -Copper Alloy- -Shoulder-:Related Image
・Materials
Type[ M ]Material
Dp6Dm6
JBHDJBHDMC86300 Bronze

Specifications

Part Number-L
JBAD6
JBHDM10
-
-
10
20
Part NumberLThickness (N)RHTDD Tolerance
Typedd Tolerancep6m6
(Dp6)
JBHD


(Dm6)
JBHDM
5G6+0.012
+0.004
56810122.50.514310+0.024
+0.015
+0.015
+0.006
65681012152
8+0.014
+0.005
5681012151620216412+0.029
+0.018
+0.018
+0.007
10681012151620252.51915
12+0.017
+0.006
810121516202530312218
13101215162025304.526522+0.035
+0.022
+0.021
+0.008
1512151620253053025
16121516202530526
20+0.020
+0.007
1215162025305235630
25162025303554035+0.042
+0.026
+0.025
+0.009

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBHD5-[5,​6,​8,​10,​12]
JBHD6-[5,​6,​8,​10,​12,​15]
JBHD8-[5,​6,​8,​10,​12,​15,​16,​20]
JBHD10-[6,​8,​10,​12,​15,​16,​20,​25]
JBHD12-[8,​10,​12,​15,​16,​20,​25,​30]
JBHD13-[10,​12,​15,​16,​20,​25]
JBHD15-[12,​15,​16,​20,​25,​30]
JBHD16-[12,​15,​16,​20,​25,​30]
JBHD20-[12,​15,​16,​20,​25,​30]
JBHD25-[16,​20,​25,​30,​35]
JBHDM5-[5,​6,​8,​10,​12]
JBHDM6-[5,​6,​8,​10,​12,​15]
JBHDM8-[5,​6,​8,​10,​12,​15,​16,​20]
JBHDM10-[6,​8,​10,​12,​15,​16,​20,​25]
JBHDM12-[8,​10,​12,​15,​16,​20,​25,​30]
JBHDM13-[10,​12,​15,​16,​20,​25]
JBHDM15-[12,​15,​16,​20,​25,​30]
JBHDM16-[12,​15,​16,​20,​25,​30]
JBHDM20-[12,​15,​16,​20,​25,​30]
JBHDM25-[16,​20,​25,​30,​35]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
I.D. d
(mm)
D Tolerance Length L
(mm)
1 Piece(s)

14 Days or more

10105p65 ~ 12
1 Piece(s)

14 Days or more

10106p65 ~ 15
1 Piece(s)

14 Days or more

10128p65 ~ 20
1 Piece(s)

14 Days or more

101510p66 ~ 25
1 Piece(s)

14 Days or more

101812p68 ~ 30
1 Piece(s)

14 Days or more

102213p610 ~ 25
1 Piece(s)

14 Days or more

102515p612 ~ 30
1 Piece(s)

14 Days or more

102616p612 ~ 30
1 Piece(s)

14 Days or more

103020p612 ~ 30
1 Piece(s)

14 Days or more

103525p616 ~ 35
1 Piece(s)

14 Days or more

10105m65 ~ 12
1 Piece(s)

14 Days or more

10106m65 ~ 15
1 Piece(s)

14 Days or more

10128m65 ~ 20
1 Piece(s)

14 Days or more

101510m66 ~ 25
1 Piece(s)

14 Days or more

101812m68 ~ 30
1 Piece(s)

14 Days or more

102213m610 ~ 25
1 Piece(s)

14 Days or more

102515m612 ~ 30
1 Piece(s)

14 Days or more

102616m612 ~ 30
1 Piece(s)

14 Days or more

103020m612 ~ 30
1 Piece(s)

14 Days or more

103525m616 ~ 35

Loading...

  1. 1

More Information

Bushings for Locating Pins -Copper Alloy- -Shoulder-:Related Image

Example

Bushings for Locating Pins -Copper Alloy- -Shoulder-:Related Image
 

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Material CAC304 (High-tensile Brass) Surface Finish No Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.