(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20 Degrees, Bonded Plastic

Spur Gears - Pressure Angle 20 Degrees, Bonded Plastic

Plastic gears having the metal cores and MC nylon teeth fusion-bonded to each other.

  • inCAD Components
Bonded Plastic Spur Gears - Pressure Angle 20Deg.:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ]Material[ A ]Accessories
Straight BoreStraight Bore+TapKeyway+TapTeethCore
GEYHGEYTGEYKMC Nylon1025 Carbon SteelSet Screw
(4137 Alloy Steel Black Oxide)

Specifications

Part Number-Number of Teeth-B-Gear Shape-P
GEYT1.5
GEYK2.0
-
-
40
30
-
-
15
20
-
-
B
B
-
-
18
15N
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7 (1mm Increment)d Reference Dia.D Tip Dia.G Root Dia.HEL*1. Allowable Transmission Force (N·m)
Bending Strength
TypeModuleStraight Bore Straight Bore + TapKeyway+Tap
Straight Bore
GEYH

Straight Bore+Tap
GEYT

Keyway+Tap
GEYK
1.03010
B
8~128N~10N303227.5182020101.03
32323429.51.11
34343631.51.20
35353732.51.25
36363833.51.30
38 8~168N~13N384035.523251.39
4010~1610N~13N404237.51.48
42424439.51.57
45454742.51.71
4810~1910N~17N485045.528301.86
50505247.51.96
52525449.52.05
5610~2610N~23N565853.538402.24
60606257.52.44
7010~2810N~24N707267.540452.88
75757772.53.11
1.5281510~1610N~13N424538.25232527123.18
30454841.253.46
3210~1910N~17N485144.2528303.76
34515447.254.06
3510~2310N~20N52.555.548.7533404.22
36545750.254.38
4010~2610N~23N606356.25385.00
4210~2810N~24N636659.2540455.31
4567.570.563.755.78
48727568.256.27
5012~2812N~24N757871.256.60
2.0202010~1510N~13N404435222534144.91
2210~16444839235.55
2410~1910N~17N48524328306.19
255054456.54
2810~2410N~21N56605135407.54
306064558.20
3212~2812N~24N64685940458.91
346872639.63
357074659.99
3672766710.38
[ NG ]Shaft bore diameter 9N is not available for Keyway Bore+Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway+Tap with shaft bore diameter of 10. >> Click here
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7 (1mm Increment)d Reference Dia.D Tip Dia.G Root Dia.HEL*1. Allowable Transmission Force (N·m)
Bending Strength
TypeModuleStraight Bore Straight Bore+TapKeyway+Tap

Straight Bore
GEYH

Straight Bore+Tap
GEYT

Keyway+Tap
GEYK


2.51825B12~1712N~15N455038.7525304015 8.28
2012~1912N~17N505543.752840 9.59
2212~2412N~21N556048.753510.84
24606553.754512.10
2562.567.556.2512.78
2612~2812N~24N657058.754013.47
28707563.7514.73
3.0163012~1612N~14N485440.52430471712.25
1812~2112N~18N546046.5304014.31
2012~2312N~20N606652.5334516.56
2212~2612N~23N667258.53818.72
2412~3012N~26N727864.54320.90
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Bonded Plastic Spur Gears - Pressure Angle 20Deg.:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEYH1.0-30-10-B-[8-12/1]
GEYH1.0-32-10-B-[8-12/1]
GEYH1.0-34-10-B-[8-12/1]
GEYH1.0-35-10-B-[8-12/1]
GEYH1.0-36-10-B-[8-12/1]
GEYH1.0-38-10-B-[8-16/1]
GEYH1.0-40-10-B-[10-16/1]
GEYH1.0-42-10-B-[10-16/1]
GEYH1.0-45-10-B-[10-16/1]
GEYH1.0-48-10-B-[10-19/1]
GEYH1.0-50-10-B-[10-19/1]
GEYH1.0-52-10-B-[10-19/1]
GEYH1.0-56-10-B-[10-26/1]
GEYH1.0-60-10-B-[10-26/1]
GEYH1.0-70-10-B-[10-28/1]
GEYH1.0-75-10-B-[10-28/1]
GEYH1.5-28-15-B-[10-16/1]
GEYH1.5-30-15-B-[10-16/1]
GEYH1.5-32-15-B-[10-19/1]
GEYH1.5-34-15-B-[10-19/1]
GEYH1.5-35-15-B-[10-23/1]
GEYH1.5-36-15-B-[10-23/1]
GEYH1.5-40-15-B-[10-26/1]
GEYH1.5-42-15-B-[10-28/1]
GEYH1.5-45-15-B-[10-28/1]
GEYH1.5-48-15-B-[10-28/1]
GEYH1.5-50-15-B-[12-28/1]
GEYH2.0-20-20-B-[10-15/1]
GEYH2.0-22-20-B-[10-16/1]
GEYH2.0-24-20-B-[10-19/1]
GEYH2.0-25-20-B-[10-19/1]
GEYH2.0-28-20-B-[10-24/1]
GEYH2.0-30-20-B-[10-24/1]
GEYH2.0-32-20-B-[12-28/1]
GEYH2.0-34-20-B-[12-28/1]
GEYH2.0-35-20-B-[12-28/1]
GEYH2.0-36-20-B-[12-28/1]
GEYH2.5-18-25-B-[12-17/1]
GEYH2.5-20-25-B-[12-19/1]
GEYH2.5-22-25-B-[12-24/1]
GEYH2.5-24-25-B-[12-24/1]
GEYH2.5-25-25-B-[12-24/1]
GEYH2.5-26-25-B-[12-28/1]
GEYH2.5-28-25-B-[12-28/1]
GEYH3.0-16-30-B-[12-16/1]
GEYH3.0-18-30-B-[12-21/1]
GEYH3.0-20-30-B-[12-23/1]
GEYH3.0-22-30-B-[12-26/1]
GEYH3.0-24-30-B-[12-30/1]
GEYK1.0-30-10-B-8N
GEYK1.0-30-10-B-10K
GEYK1.0-30-10-B-10N
GEYK1.0-32-10-B-8N
GEYK1.0-32-10-B-10K
GEYK1.0-32-10-B-10N
GEYK1.0-34-10-B-8N
GEYK1.0-34-10-B-10K
GEYK1.0-34-10-B-10N
GEYK1.0-35-10-B-8N
GEYK1.0-35-10-B-10K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Dia.
(Ø)
Tooth Width B
(mm)
Hole Shape
1 Piece(s)

12 Days or more

10308 ~ 1210Round Hole
1 Piece(s)

12 Days or more

10328 ~ 1210Round Hole
1 Piece(s)

12 Days or more

10348 ~ 1210Round Hole
1 Piece(s)

12 Days or more

10358 ~ 1210Round Hole
1 Piece(s)

12 Days or more

10368 ~ 1210Round Hole
1 Piece(s)

12 Days or more

10388 ~ 1610Round Hole
1 Piece(s)

12 Days or more

104010 ~ 1610Round Hole
1 Piece(s)

12 Days or more

104210 ~ 1610Round Hole
1 Piece(s)

12 Days or more

104510 ~ 1610Round Hole
1 Piece(s)

12 Days or more

104810 ~ 1910Round Hole
1 Piece(s)

12 Days or more

105010 ~ 1910Round Hole
1 Piece(s)

12 Days or more

105210 ~ 1910Round Hole
1 Piece(s)

12 Days or more

105610 ~ 2610Round Hole
1 Piece(s)

12 Days or more

106010 ~ 2610Round Hole
1 Piece(s)

12 Days or more

107010 ~ 2810Round Hole
1 Piece(s)

12 Days or more

107510 ~ 2810Round Hole
1 Piece(s)

12 Days or more

102810 ~ 1615Round Hole
1 Piece(s)

12 Days or more

103010 ~ 1615Round Hole
1 Piece(s)

12 Days or more

103210 ~ 1915Round Hole
1 Piece(s)

12 Days or more

103410 ~ 1915Round Hole
1 Piece(s)

12 Days or more

103510 ~ 2315Round Hole
1 Piece(s)

12 Days or more

103610 ~ 2315Round Hole
1 Piece(s)

12 Days or more

104010 ~ 2615Round Hole
1 Piece(s)

12 Days or more

104210 ~ 2815Round Hole
1 Piece(s)

12 Days or more

104510 ~ 2815Round Hole
1 Piece(s)

12 Days or more

104810 ~ 2815Round Hole
1 Piece(s)

12 Days or more

105012 ~ 2815Round Hole
1 Piece(s)

12 Days or more

102010 ~ 1520Round Hole
1 Piece(s)

12 Days or more

102210 ~ 1620Round Hole
1 Piece(s)

12 Days or more

102410 ~ 1920Round Hole
1 Piece(s)

12 Days or more

102510 ~ 1920Round Hole
1 Piece(s)

12 Days or more

102810 ~ 2420Round Hole
1 Piece(s)

12 Days or more

103010 ~ 2420Round Hole
1 Piece(s)

12 Days or more

103212 ~ 2820Round Hole
1 Piece(s)

12 Days or more

103412 ~ 2820Round Hole
1 Piece(s)

12 Days or more

103512 ~ 2820Round Hole
1 Piece(s)

12 Days or more

103612 ~ 2820Round Hole
1 Piece(s)

12 Days or more

101812 ~ 1725Round Hole
1 Piece(s)

12 Days or more

102012 ~ 1925Round Hole
1 Piece(s)

12 Days or more

102212 ~ 2425Round Hole
1 Piece(s)

12 Days or more

102412 ~ 2425Round Hole
1 Piece(s)

12 Days or more

102512 ~ 2425Round Hole
1 Piece(s)

12 Days or more

102612 ~ 2825Round Hole
1 Piece(s)

12 Days or more

102812 ~ 2825Round Hole
1 Piece(s)

12 Days or more

101612 ~ 1630Round Hole
1 Piece(s)

12 Days or more

101812 ~ 2130Round Hole
1 Piece(s)

12 Days or more

102012 ~ 2330Round Hole
1 Piece(s)

12 Days or more

102212 ~ 2630Round Hole
1 Piece(s)

12 Days or more

102412 ~ 3030Round Hole
1 Piece(s)

12 Days or more

1030810Keyway Hole + Tap
1 Piece(s)

12 Days or more

10301010Keyway Hole + Tap
1 Piece(s)

12 Days or more

10301010Keyway Hole + Tap
1 Piece(s)

12 Days or more

1032810Keyway Hole + Tap
1 Piece(s)

12 Days or more

10321010Keyway Hole + Tap
1 Piece(s)

12 Days or more

10321010Keyway Hole + Tap
1 Piece(s)

12 Days or more

1034810Keyway Hole + Tap
1 Piece(s)

12 Days or more

10341010Keyway Hole + Tap
1 Piece(s)

12 Days or more

10341010Keyway Hole + Tap
1 Piece(s)

12 Days or more

1035810Keyway Hole + Tap
1 Piece(s)

12 Days or more

10351010Keyway Hole + Tap

Loading...

More Information

Bonded Plastic Spur Gears - Pressure Angle 20Deg.:Related Image
 

Basic Information

Material MC Nylon Shape Shape B Heat Treatment Not Provided
Surface Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Shaft Bore Tolerance H7 Bushings S25C
Precision(Old JIS) JIS B 1702 (Class 5)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.