(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Base - Block, Three-Sided Attraction

Magnetic Base - Block, Three-Sided Attraction
  • Volume Discount

•Magnet Type Material: Neodymium Magnet
•Type: Magnet Blocks with Three-Side Attraction

  • inCAD Components
On-Off Switchable Magnet Blocks with Three-Side Attraction:Related Image
・Materials
Component[ M ]Material[ S ]Surface Treatment
Main Body1018 Carbon SteelElectroless Nickel Plating
MagnetsNeodymium Magnet-
Knob304 Stainless Steel-

Specifications

Part Number
HXBK40
Part NumberAttraction Force ①, ③
 N {kgf}
Attraction Force ②
 N {kgf}
Mass (g)
TypeL
HXBK40235 {24}78 {8}528
60490 {50}147 {15}1683
[ ! ]Attraction force is for reference only. When multiple sides of magnetic material are attracted at same time, Attraction Force may decrease. [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXBK40
HXBK60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL-Shape
(mm)
1 Piece(s)Available

9 Days or more

1040
1 Piece(s)Available

9 Days or more

1060

Loading...

  1. 1

More Information

■Feature
· Attraction surface ①~③ can be turned ON and OFF by turning the knob.
· Knob is made of sturdy stainless steel.
· Enhances the assembly and machining efficiency.
 

Basic Information

Magnet type ( material ) Neodymium Magnet Types Magnet Blocks with Three-Side Attraction

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.