(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Cross Roller, XCRS (Part Numbers)

Manual X-Axis Stages - Cross Roller, XCRS
  • Volume Discount
  • New Pricing

Stage with a micrometer head capable of 0.01mm resolution adjustments.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XCRS60
■X-Axis Stages
[ ! ]High Precision Stage Existing Product: XPG (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Max. Holding Force (N) (Ref.)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeNo.HorizontalVerticalStraightnessMotion ParallelismPitchingYawingRollingPitchingYawingRolling
XCRS4040x40±6.519.69.86030µm30µm 2.7 2.2 2.00.380.420.2850µm0.14
6060x6049.019.6 5.2 4.3 5.50.120.110.070.24
8080x8098.049.07019.215.117.30.050.050.0460µm0.39
[ ! ]Max. Holding Force (Ref.) will vary depending on the tightening torque variations. Ensure adequate safety margins for design. [ ! ]Micrometer Head Resolution: 10µm/division
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head or feed screw knobs can be extended by installing the cover. >> Click here [ ! ]Travel per micrometer knob rotation is 0.5mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XCRS120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Micrometer Head Position
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20120120196±25200.030.020.01Standard

Loading...

  1. 1
 

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Type X-Axis Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole No Feed method (micrometer type) Standard
Feed method (travel distance per 1 handle rotation)(mm) 0.5

Please check the type/dimensions/specifications of the part XCRS120 in the Manual X-Axis Stages - Cross Roller, XCRS series.

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Products like this...

Part Number
XCRS100-AZ
XCRS100-AZR
XCRS100-CR
XCRS120-A
XCRS120-AR
XCRS120-AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Micrometer Head Position
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20100100147±12.5200.060.070.05Center Mount - Top/Bottom Reversed (AZ)
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20100100147±12.5200.060.070.05Center Mount - Left/Right and Top/Bottom Reversed (AZR)
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20100100147±12.5200.060.070.05Side Mount - Left/Right Reversed (CR)
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20120120196±25200.030.020.01Center (A)
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20120120196±25200.030.020.01Center Mount - Left/Right Reversed (AR)
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20120120196±25200.030.020.01Center Mount - Top/Bottom Reversed (AZ)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.