(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Fluorine, Inch Measurements

Rubber Sheets - Fluorine, Inch Measurements

Fluoro rubber (FPM) excels in most properties. Temperature range (-10C(15F) to 230C(450F). Higher mechanical strength and abrasion resistance then Silicon Rubber.

  • INCH

* Materials

Type Material Surface Treatment Hardness
U-RBFMFFluoro Rubber (FPM)-Shore A80
U-RBFMFHFluoro Rubber (FPM)-Shore A80

Fluoro Rubber Sheets - Configurable (INCH):Related Image

Specifications

Fluoro Rubber Sheets - Configurable (INCH):Related Image

Fluoro Rubber Sheets - Configurable (INCH):Related Image

Alterations

Fluoro Rubber Sheets - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-RBFMF0.06-A[1-12/0.01]-B[1-12/0.01]
U-RBFMF0.13-A[1-12/0.01]-B[1-12/0.01]
U-RBFMF0.25-A[1-12/0.01]-B[1-12/0.01]
U-RBFMF0.38-A[1-12/0.01]-B[1-12/0.01]
U-RBFMF0.50-A[1-12/0.01]-B[1-12/0.01]
U-RBFMF2H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBFMF2H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBFMF2H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBFMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBFMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8]
U-RBFMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBFMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8,​10]
U-RBFMF4H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF4H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF4H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBFMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-RBFMF6H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF6H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF6H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBFMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBFMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(inch)
Width A
(inch)
Length B
(inch)
Clearance Hole for Screw Size [N] Counterbore for Screw Size [Z] F
(inch)
G
(inch)
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12----
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12----
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12----
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12----
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12----
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12-6 ~ 80.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12-6 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 126 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12-6 ~ 100.38 ~ 11.630.38 ~ 11.63

Loading...

  1. 1

Example

Fluoro Rubber Sheets - Configurable (INCH):Related Image
 

Basic Information

Material, General Rubber Material, Details Fluororubber (FPM) Hardness (Shore, Asker, Penetration) Shore A80

Additional Products in this Category

Complementary Products

Tech Support