(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Sheets - Inch Measurements

Urethane Sheets - Inch Measurements

Urethane excels in mechanical strength. Typical hardness’s are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

* Materials

Type Material Hardness Surface Treatment
U-UTSHN Ether Polyurethane Shore A90 -  
U-UTSL Ester Polyurethane Shore A50 -  
U-UTSM Ester Polyurethane Shore A70 -  
U-UTSLH Ester Polyurethane Shore A50 -  
U-UTSMH Ester Polyurethane Shore A70 -  
U-UTSHNH Ether Polyurethane Shore A90 -  

Urethane Sheets - Configurable (INCH):Related Image

Specifications

Urethane Sheets - Configurable (INCH):Related Image
Urethane Sheets - Configurable (INCH):Related Image

Alterations

Urethane Sheets - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-UTSHN0.13-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN0.25-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN0.38-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN0.50-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN0.63-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN0.75-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN1.00-A[1-12/0.01]-B[1-12/0.01]
U-UTSHN2H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8]
U-UTSHN2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8,​10]
U-UTSHN2H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[0.25,​8,​10]
U-UTSHN2H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[0.25,​0.31,​8,​10]
U-UTSHN2H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN2H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[0.25,​0.31,​0.38,​8,​10]
U-UTSHN4H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-UTSHN4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-UTSHN4H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​8,​10]
U-UTSHN4H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​0.31,​8,​10]
U-UTSHN4H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN4H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​0.31,​0.38,​8,​10]
U-UTSHN6H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-UTSHN6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-UTSHN6H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​8,​10]
U-UTSHN6H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​0.31,​8,​10]
U-UTSHN6H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSHN6H1.00-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[0.25,​0.31,​0.38,​8,​10]
U-UTSL0.13-A[1-12/0.01]-B[1-12/0.01]
U-UTSL0.25-A[1-12/0.01]-B[1-12/0.01]
U-UTSL0.38-A[1-12/0.01]-B[1-12/0.01]
U-UTSL0.50-A[1-12/0.01]-B[1-12/0.01]
U-UTSL0.63-A[1-12/0.01]-B[1-12/0.01]
U-UTSL0.75-A[1-12/0.01]-B[1-12/0.01]
U-UTSL1.00-A[1-12/0.01]-B[1-12/0.01]
U-UTSL2H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8]
U-UTSL2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8,​10]
U-UTSL2H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.63-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[0.25,​8,​10]
U-UTSL2H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[0.25,​0.31,​0.38,​6,​8,​10]
U-UTSL2H0.75-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[0.25,​0.31,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(inch)
Width A
(inch)
Length B
(inch)
Material, Details Hardness (Shore, Asker, Penetration) Clearance Hole for Screw Size [N] Counterbore for Screw Size [Z] F
(inch)
G
(inch)
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90----
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 80.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A900.25 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ether PolyurethaneShore A90-0.25 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

101 inch (1.00")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50----
1 Piece(s)

13 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50-6 ~ 80.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50-6 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.63 inch (5/8")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50-0.25 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A500.25 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

13 Days or more

100.75 inch (3/4")1 ~ 121 ~ 12[Urethane (General)] Ester PolyurethaneShore A50-0.25 ~ 100.38 ~ 11.630.25 ~ 11.63

Loading...

Example

Urethane Sheets - Configurable (INCH):Related Image
 

Basic Information

Material, General Urethane

Additional Products in this Category

Complementary Products

Tech Support