(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Strip, Sheet, Roll - Buna-N

Rubber Strip, Sheet, Roll - Buna-N

Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-H40-1
BULK-RS-H40-2
BULK-RS-H40-3
BULK-RS-H40-6
BULK-RS-H40-7
BULK-RS-H40-8
BULK-RS-H40-9
BULK-RS-H40-10
BULK-RS-H40-11
BULK-RS-H40-12
BULK-RS-H40-13
BULK-RS-H40-14
BULK-RS-H40-15
BULK-RS-H40-16
BULK-RS-H40-17
BULK-RS-H40-18
BULK-RS-H40-19
BULK-RS-H40-20
BULK-RS-H40-21
BULK-RS-H40-22
BULK-RS-H40-23
BULK-RS-H40-24
BULK-RS-H40-25
BULK-RS-H40-26
BULK-RS-H40-27
BULK-RS-H40-28
BULK-RS-H40-29
BULK-RS-H40-30
BULK-RS-H40-31
BULK-RS-H40-32
BULK-RS-H40-33
BULK-RS-H40-34
BULK-RS-H40-43
BULK-RS-H40-44
BULK-RS-H40-45
BULK-RS-H40-46
BULK-RS-H40-47
BULK-RS-H40-48
BULK-RS-H40-49
BULK-RS-H40-50
BULK-RS-H40-51
BULK-RS-H40-52
BULK-RS-H40-57
BULK-RS-H40-58
BULK-RS-H40-59
BULK-RS-H40-60
BULK-RS-H40-62
BULK-RS-H40-64
BULK-RS-H40-66
BULK-RS-H40-77
BULK-RS-H40-78
BULK-RS-H40-79
BULK-RS-H40-80
BULK-RS-H40-82
BULK-RS-H40-84
BULK-RS-H40-86
BULK-RS-H40-87
BULK-RS-H40-88
BULK-RS-H40-89
BULK-RS-H40-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type
1 Piece(s)

Quote

w/o Adhesive1/32363601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/16363601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/8363601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/8363601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/2363601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/3236121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1636121,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/836121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1636121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/436121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/836121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/236121,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/3236361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1636361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836361,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/1636361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/436361,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/836361,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/236361,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/3212121,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/1612121,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/812121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1612121,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/412121,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/812121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/212121,000 psiPlain
1 Piece(s)

Quote

with Adhesive1/32363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/16363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/8363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/16363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/4363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/8363601,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/3236361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/1636361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/836361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/1636361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/436361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/836361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/236361,000 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/3212121,000 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/1612121,000 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/812121,000 psiAcrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/161/21201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/163/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/1611201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/161-1/21201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/1621201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163/81201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/321/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/321/21201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/323/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/3211201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/321-1/21201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/3221201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/323/81201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/41/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/41/21201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/43/41201,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/411201,000 psiPlain

Loading...

Basic Information

Material, General Rubber Material, Details Buna-N Color Black
Texture Smooth

Additional Products in this Category

Tech Support