(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Rubber, Inch Measurements

Washers - Rubber, Inch Measurements
  • Volume Discount

Available in Silicon Rubber (Shore A70 and A50) and FPM Fluoro Rubber (Shore A80).

  • INCH

Rubber Washers - Standard (INCH):Related Image

Specifications

Rubber Washers - Standard (INCH):Related Image
Rubber Washers - Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-WRBA0.11-D0.31-T0.063
U-WRBA0.11-D0.38-T0.063
U-WRBA0.14-D0.31-T0.063
U-WRBA0.14-D0.38-T0.063
U-WRBA0.14-D0.44-T0.063
U-WRBA0.16-D0.38-T0.063
U-WRBA0.16-D0.38-T0.125
U-WRBA0.16-D0.44-T0.063
U-WRBA0.16-D0.44-T0.125
U-WRBA0.16-D0.50-T0.063
U-WRBA0.16-D0.50-T0.125
U-WRBA0.19-D0.44-T0.125
U-WRBA0.19-D0.50-T0.125
U-WRBA0.19-D0.63-T0.125
U-WRBA0.25-D0.50-T0.125
U-WRBA0.25-D0.50-T0.188
U-WRBA0.25-D0.63-T0.125
U-WRBA0.25-D0.63-T0.188
U-WRBA0.25-D0.75-T0.125
U-WRBA0.25-D0.75-T0.188
U-WRBA0.31-D0.63-T0.125
U-WRBA0.31-D0.63-T0.188
U-WRBA0.31-D0.75-T0.125
U-WRBA0.31-D0.75-T0.188
U-WRBA0.31-D0.88-T0.125
U-WRBA0.31-D0.88-T0.188
U-WRBA0.38-D0.75-T0.125
U-WRBA0.38-D0.75-T0.188
U-WRBA0.38-D0.88-T0.125
U-WRBA0.38-D0.88-T0.188
U-WRBA0.38-D1.00-T0.125
U-WRBA0.38-D1.00-T0.188
U-WRBA0.38-D1.25-T0.125
U-WRBA0.38-D1.25-T0.188
U-WRBA0.50-D1.00-T0.125
U-WRBA0.50-D1.00-T0.188
U-WRBA0.50-D1.25-T0.125
U-WRBA0.50-D1.25-T0.188
U-WRBA0.50-D1.50-T0.125
U-WRBA0.50-D1.50-T0.188
U-WRBA0.63-D1.25-T0.125
U-WRBA0.63-D1.25-T0.188
U-WRBA0.63-D1.50-T0.125
U-WRBA0.63-D1.50-T0.188
U-WRBA0.63-D1.75-T0.188
U-WRBA0.75-D1.50-T0.125
U-WRBA0.75-D1.50-T0.188
U-WRBA0.75-D1.75-T0.188
U-WRBA0.75-D2.00-T0.188
U-WRBA1.00-D1.75-T0.188
U-WRBA1.00-D2.00-T0.188
U-WRBF0.11-D0.31-T0.063
U-WRBF0.11-D0.38-T0.063
U-WRBF0.14-D0.31-T0.063
U-WRBF0.14-D0.38-T0.063
U-WRBF0.14-D0.44-T0.063
U-WRBF0.16-D0.38-T0.063
U-WRBF0.16-D0.38-T0.125
U-WRBF0.16-D0.44-T0.063
U-WRBF0.16-D0.44-T0.125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(inch)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
I.D. V
(φ)
Thickness T
(inch)
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.31 in (5/16")Silicon Rubber (SI)Shore A505/16#41/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.38 in (3/8")Silicon Rubber (SI)Shore A503/8#41/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.31 in (5/16")Silicon Rubber (SI)Shore A505/16#61/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.38 in (3/8")Silicon Rubber (SI)Shore A503/8#61/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.44 in (7/16")Silicon Rubber (SI)Shore A507/16#61/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.38 in (3/8")Silicon Rubber (SI)Shore A503/8#81/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.38 in (3/8")Silicon Rubber (SI)Shore A503/8#81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.44 in (7/16")Silicon Rubber (SI)Shore A507/16#81/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.44 in (7/16")Silicon Rubber (SI)Shore A507/16#81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.50 in (1/2")Silicon Rubber (SI)Shore A501/2#81/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.50 in (1/2")Silicon Rubber (SI)Shore A501/2#81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.44 in (7/16")Silicon Rubber (SI)Shore A507/16#101/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.50 in (1/2")Silicon Rubber (SI)Shore A501/2#101/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.63 in (5/8")Silicon Rubber (SI)Shore A505/8#101/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.50 in (1/2")Silicon Rubber (SI)Shore A501/21/41/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.50 in (1/2")Silicon Rubber (SI)Shore A501/21/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.63 in (5/8")Silicon Rubber (SI)Shore A505/81/41/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.63 in (5/8")Silicon Rubber (SI)Shore A505/81/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/41/41/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/41/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.63 in (5/8")Silicon Rubber (SI)Shore A505/85/161/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.63 in (5/8")Silicon Rubber (SI)Shore A505/85/163/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/45/161/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/45/163/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.88 in (7/8")Silicon Rubber (SI)Shore A507/85/161/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.88 in (7/8")Silicon Rubber (SI)Shore A507/85/163/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/43/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.75 in (3/4")Silicon Rubber (SI)Shore A503/43/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.88 in (7/8")Silicon Rubber (SI)Shore A507/83/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)0.88 in (7/8")Silicon Rubber (SI)Shore A507/83/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.00 in (1")Silicon Rubber (SI)Shore A5013/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.00 in (1")Silicon Rubber (SI)Shore A5013/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/43/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/43/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.00 in (1")Silicon Rubber (SI)Shore A5011/21/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.00 in (1")Silicon Rubber (SI)Shore A5011/23/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/41/21/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/41/23/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/21/21/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/21/23/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/45/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.25 in (1-1/4")Silicon Rubber (SI)Shore A501-1/45/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/25/81/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/25/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.75 in (1-3/4")Silicon Rubber (SI)Shore A501-3/45/83/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/23/41/8
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.50 in (1-1/2")Silicon Rubber (SI)Shore A501-1/23/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.75 in (1-3/4")Silicon Rubber (SI)Shore A501-3/43/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)2.00 in (2")Silicon Rubber (SI)Shore A5023/43/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)1.75 in (1-3/4")Silicon Rubber (SI)Shore A501-3/413/16
1 Piece(s)Available

17 Days or more

10Medium (Softball)2.00 in (2")Silicon Rubber (SI)Shore A50213/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.31 in (5/16")Fluororubber (FPM)Shore A805/16#41/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.38 in (3/8")Fluororubber (FPM)Shore A803/8#41/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.31 in (5/16")Fluororubber (FPM)Shore A805/16#61/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.38 in (3/8")Fluororubber (FPM)Shore A803/8#61/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.44 in (7/16")Fluororubber (FPM)Shore A807/16#61/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.38 in (3/8")Fluororubber (FPM)Shore A803/8#81/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.38 in (3/8")Fluororubber (FPM)Shore A803/8#81/8
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.44 in (7/16")Fluororubber (FPM)Shore A807/16#81/16
1 Piece(s)Available

17 Days or more

10Hard (Golf Ball)0.44 in (7/16")Fluororubber (FPM)Shore A807/16#81/8

Loading...

 

Basic Information

Shape Washers Material, General Rubber Type Standard

Additional Products in this Category

Complementary Products

Tech Support