(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Urethane, Inch Measurements

Washers - Urethane, Inch Measurements
  • Volume Discount

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Washers - Standard (INCH):Related Image

Specifications

Urethane Washers - Standard (INCH):Related Image

Urethane Washers - Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-URWH0.11-D0.31-T0.063
U-URWH0.11-D0.38-T0.063
U-URWH0.14-D0.31-T0.063
U-URWH0.14-D0.38-T0.063
U-URWH0.14-D0.44-T0.063
U-URWH0.16-D0.38-T0.063
U-URWH0.16-D0.38-T0.125
U-URWH0.16-D0.44-T0.063
U-URWH0.16-D0.44-T0.125
U-URWH0.16-D0.50-T0.063
U-URWH0.16-D0.50-T0.125
U-URWH0.19-D0.44-T0.125
U-URWH0.19-D0.50-T0.125
U-URWH0.19-D0.63-T0.125
U-URWH0.25-D0.50-T0.125
U-URWH0.25-D0.50-T0.188
U-URWH0.25-D0.63-T0.125
U-URWH0.25-D0.63-T0.188
U-URWH0.25-D0.75-T0.125
U-URWH0.25-D0.75-T0.188
U-URWH0.31-D0.63-T0.125
U-URWH0.31-D0.63-T0.188
U-URWH0.31-D0.75-T0.125
U-URWH0.31-D0.75-T0.188
U-URWH0.31-D0.88-T0.125
U-URWH0.31-D0.88-T0.188
U-URWH0.38-D0.75-T0.125
U-URWH0.38-D0.75-T0.188
U-URWH0.38-D0.88-T0.125
U-URWH0.38-D0.88-T0.188
U-URWH0.38-D1.00-T0.125
U-URWH0.38-D1.00-T0.188
U-URWH0.38-D1.25-T0.125
U-URWH0.38-D1.25-T0.188
U-URWH0.50-D1.00-T0.125
U-URWH0.50-D1.00-T0.188
U-URWH0.50-D1.25-T0.125
U-URWH0.50-D1.25-T0.188
U-URWH0.50-D1.50-T0.125
U-URWH0.50-D1.50-T0.188
U-URWH0.63-D1.25-T0.125
U-URWH0.63-D1.25-T0.188
U-URWH0.63-D1.50-T0.125
U-URWH0.63-D1.50-T0.188
U-URWH0.63-D1.75-T0.188
U-URWH0.63-D1.75-T0.375
U-URWH0.75-D1.50-T0.125
U-URWH0.75-D1.50-T0.188
U-URWH0.75-D1.75-T0.188
U-URWH0.75-D1.75-T0.375
U-URWH0.75-D2.00-T0.188
U-URWH0.75-D2.00-T0.375
U-URWH1.00-D1.75-T0.188
U-URWH1.00-D1.75-T0.375
U-URWH1.00-D2.00-T0.188
U-URWH1.00-D2.00-T0.375
U-URWL0.11-D0.31-T0.063
U-URWL0.11-D0.38-T0.063
U-URWL0.14-D0.31-T0.063
U-URWL0.14-D0.38-T0.063
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(inch)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
I.D. V
(φ)
Thickness T
(inch)
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.31 in (5/16")[Urethane (General)] Ether PolyurethaneShore A905/16#41/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.38 in (3/8")[Urethane (General)] Ether PolyurethaneShore A903/8#41/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.31 in (5/16")[Urethane (General)] Ether PolyurethaneShore A905/16#61/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.38 in (3/8")[Urethane (General)] Ether PolyurethaneShore A903/8#61/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.44 in (7/16")[Urethane (General)] Ether PolyurethaneShore A907/16#61/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.38 in (3/8")[Urethane (General)] Ether PolyurethaneShore A903/8#81/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.38 in (3/8")[Urethane (General)] Ether PolyurethaneShore A903/8#81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.44 in (7/16")[Urethane (General)] Ether PolyurethaneShore A907/16#81/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.44 in (7/16")[Urethane (General)] Ether PolyurethaneShore A907/16#81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/2#81/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/2#81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.44 in (7/16")[Urethane (General)] Ether PolyurethaneShore A907/16#101/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/2#101/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/8#101/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/21/41/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/21/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/81/41/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/81/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/41/41/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/41/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/85/161/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/85/163/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/45/161/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/45/163/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.88 in (7/8")[Urethane (General)] Ether PolyurethaneShore A907/85/161/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.88 in (7/8")[Urethane (General)] Ether PolyurethaneShore A907/85/163/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/43/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/43/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.88 in (7/8")[Urethane (General)] Ether PolyurethaneShore A907/83/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.88 in (7/8")[Urethane (General)] Ether PolyurethaneShore A907/83/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9013/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9013/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/43/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/43/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9011/21/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9011/23/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/41/21/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/41/23/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/21/21/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/21/23/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/45/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/45/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/25/81/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/25/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/45/83/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/45/83/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/23/41/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/23/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/43/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/43/43/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)2.00 in (2")[Urethane (General)] Ether PolyurethaneShore A9023/43/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)2.00 in (2")[Urethane (General)] Ether PolyurethaneShore A9023/43/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/413/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.75 in (1-3/4")[Urethane (General)] Ether PolyurethaneShore A901-3/413/8
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)2.00 in (2")[Urethane (General)] Ether PolyurethaneShore A90213/16
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)2.00 in (2")[Urethane (General)] Ether PolyurethaneShore A90213/8
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.31 in (5/16")[Urethane (General)] Ester PolyurethaneShore A505/16#41/16
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.38 in (3/8")[Urethane (General)] Ester PolyurethaneShore A503/8#41/16
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.31 in (5/16")[Urethane (General)] Ester PolyurethaneShore A505/16#61/16
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.38 in (3/8")[Urethane (General)] Ester PolyurethaneShore A503/8#61/16

Loading...

 

Basic Information

Shape Washers Type Standard

Additional Products in this Category

Complementary Products

Tech Support