(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored, Inch Measurements

Bumpers - Urethane, Counterbored, Inch Measurements
  • Volume Discount

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Bumpers - Counterbored, Standard (INCH):Related Image

Specifications

Urethane Bumpers - Counterbored, Standard (INCH):Related Image

Urethane Bumpers - Counterbored, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AZXHK0.50-L0.50-T5
U-AZXHK0.63-L0.50-T5
U-AZXHK0.63-L0.75-T5
U-AZXHK0.63-L0.75-T8
U-AZXHK0.75-L0.75-T8
U-AZXHK0.75-L0.75-T10
U-AZXHK0.75-L1.00-T8
U-AZXHK0.75-L1.00-T10
U-AZXHK1.00-L0.75-T0.25
U-AZXHK1.00-L1.00-T0.25
U-AZXHK1.00-L1.00-T0.31
U-AZXHK1.00-L1.25-T0.25
U-AZXHK1.00-L1.25-T0.31
U-AZXLK0.50-L0.50-T5
U-AZXLK0.63-L0.50-T5
U-AZXLK0.63-L0.75-T5
U-AZXLK0.63-L0.75-T8
U-AZXLK0.75-L0.75-T8
U-AZXLK0.75-L0.75-T10
U-AZXLK0.75-L1.00-T8
U-AZXLK0.75-L1.00-T10
U-AZXLK1.00-L0.75-T0.25
U-AZXLK1.00-L1.00-T0.25
U-AZXLK1.00-L1.00-T0.31
U-AZXLK1.00-L1.25-T0.25
U-AZXLK1.00-L1.25-T0.31
U-AZXMK0.50-L0.50-T5
U-AZXMK0.63-L0.50-T5
U-AZXMK0.63-L0.75-T5
U-AZXMK0.63-L0.75-T8
U-AZXMK0.75-L0.75-T8
U-AZXMK0.75-L0.75-T10
U-AZXMK0.75-L1.00-T8
U-AZXMK0.75-L1.00-T10
U-AZXMK1.00-L0.75-T0.25
U-AZXMK1.00-L1.00-T0.25
U-AZXMK1.00-L1.00-T0.31
U-AZXMK1.00-L1.25-T0.25
U-AZXMK1.00-L1.25-T0.31
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(inch)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Applicable Screw Size [T]
(inch)
Length L
(inch)
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A901/2#51/2
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/8#51/2
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/8#53/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/8#83/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/4#83/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/4#103/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/4#81
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/4#101
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9011/43/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9011/41
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9015/161
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9011/41-1/4
1 Piece(s)Available

17 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9015/161-1/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A501/2#51/2
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A505/8#51/2
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A505/8#53/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A505/8#83/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A503/4#83/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A503/4#103/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A503/4#81
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A503/4#101
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5011/43/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5011/41
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5015/161
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5011/41-1/4
1 Piece(s)Available

17 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5015/161-1/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A701/2#51/2
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A705/8#51/2
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A705/8#53/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A705/8#83/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A703/4#83/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A703/4#103/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A703/4#81
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A703/4#101
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7011/43/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7011/41
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7015/161
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7011/41-1/4
1 Piece(s)Available

17 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7015/161-1/4

Loading...

  1. 1

Example

Urethane Bumpers - Counterbored, Standard (INCH):Related Image
 

Basic Information

Shape Bumpers

Additional Products in this Category

Complementary Products

Tech Support