(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Washers - (U-WS) Standard dimensions, (Inches).

Resin Washers - (U-WS) Standard dimensions, (Inches).
  • Lead Time Reduction

Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction

  • INCH

Resin Washers - Standard Dimensions (INCH):Related Image

Specifications

Resin Washers - Standard Dimensions (INCH):Related Image
Resin Washers - Standard Dimensions (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-WSJB0.11-D[0.25,​0.31,​0.38]-T0.078
U-WSJB0.14-D[0.31,​0.38,​0.44]-T0.078
U-WSJB0.16-D[0.38,​0.44,​0.5]-T[0.078,​0.125]
U-WSJB0.19-D[0.44,​0.5,​0.63]-T[0.078,​0.094,​0.125]
U-WSJB0.25-D[0.5,​0.63,​0.75]-T[0.078,​0.125,​0.188]
U-WSJB0.31-D[0.63,​0.75,​0.88]-T[0.094,​0.125,​0.188]
U-WSJB0.38-D[0.75,​0.88,​1,​1.25]-T[0.094,​0.125,​0.188]
U-WSJB0.50-D[0.88,​1,​1.25,​1.5]-T[0.125,​0.188]
U-WSJB0.63-D[1.25,​1.5,​1.75]-T[0.125,​0.188,​0.375]
U-WSJB0.75-D[1.5,​1.75,​2]-T[0.125,​0.188,​0.375]
U-WSJB1.00-D[1.75,​2]-T[0.125,​0.188,​0.375]
U-WSJJ0.11-D[0.25,​0.31,​0.38]-T0.078
U-WSJJ0.14-D[0.31,​0.38,​0.44]-T0.078
U-WSJJ0.16-D[0.38,​0.44,​0.5]-T[0.078,​0.125]
U-WSJJ0.19-D[0.44,​0.5,​0.63]-T[0.078,​0.094,​0.125]
U-WSJJ0.25-D[0.5,​0.63,​0.75]-T[0.078,​0.125,​0.188]
U-WSJJ0.31-D[0.63,​0.75,​0.88]-T[0.094,​0.125,​0.188]
U-WSJJ0.38-D[0.75,​0.88,​1,​1.25]-T[0.094,​0.125,​0.188]
U-WSJJ0.50-D[0.88,​1,​1.25,​1.5]-T[0.125,​0.188]
U-WSJJ0.63-D[1.25,​1.5,​1.75]-T[0.125,​0.188,​0.375]
U-WSJJ0.75-D[1.5,​1.75,​2]-T[0.125,​0.188,​0.375]
U-WSJJ1.00-D[1.75,​2]-T[0.125,​0.188,​0.375]
U-WSJN0.11-D[0.25,​0.31,​0.38]-T0.078
U-WSJN0.14-D[0.31,​0.38,​0.44]-T0.078
U-WSJN0.16-D[0.38,​0.44,​0.5]-T[0.078,​0.125]
U-WSJN0.19-D[0.44,​0.5,​0.63]-T[0.078,​0.094,​0.125]
U-WSJN0.25-D[0.5,​0.63,​0.75]-T[0.078,​0.125,​0.188]
U-WSJN0.31-D[0.63,​0.75,​0.88]-T[0.094,​0.125,​0.188]
U-WSJN0.38-D[0.75,​0.88,​1,​1.25]-T[0.094,​0.125,​0.188]
U-WSJN0.50-D[0.88,​1,​1.25,​1.5]-T[0.125,​0.188]
U-WSJN0.63-D[1.25,​1.5,​1.75]-T[0.125,​0.188,​0.375]
U-WSJN0.75-D[1.5,​1.75,​2]-T[0.125,​0.188,​0.375]
U-WSJN1.00-D[1.75,​2]-T[0.125,​0.188,​0.375]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Detailed Material
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.078BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.31 ~ 0.440.14 (#6)0.078BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.38 ~ 0.50.16 (#8)0.078 ~ 0.125BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.44 ~ 0.630.19 (#10)0.078 ~ 0.125BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.5 ~ 0.750.25 in (1/4")0.078 ~ 0.188BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.63 ~ 0.880.31 in (5/16")0.094 ~ 0.188BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.75 ~ 1.250.38 in (3/8")0.094 ~ 0.188BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.88 ~ 1.50.50 in (1/2")0.125 ~ 0.188BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

101.25 ~ 1.750.63 in (5/8")0.125 ~ 0.375BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

101.5 ~ 20.75 in (3/4")0.125 ~ 0.375BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

101.75 ~ 21.00 in (1")0.125 ~ 0.375BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.078PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.31 ~ 0.440.14 (#6)0.078PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.38 ~ 0.50.16 (#8)0.078 ~ 0.125PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.44 ~ 0.630.19 (#10)0.078 ~ 0.125PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.5 ~ 0.750.25 in (1/4")0.078 ~ 0.188PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.63 ~ 0.880.31 in (5/16")0.094 ~ 0.188PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.75 ~ 1.250.38 in (3/8")0.094 ~ 0.188PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.88 ~ 1.50.50 in (1/2")0.125 ~ 0.188PolyacetalPolyacetal
1 Piece(s)

9 Days or more

101.25 ~ 1.750.63 in (5/8")0.125 ~ 0.375PolyacetalPolyacetal
1 Piece(s)

9 Days or more

101.5 ~ 20.75 in (3/4")0.125 ~ 0.375PolyacetalPolyacetal
1 Piece(s)

9 Days or more

101.75 ~ 21.00 in (1")0.125 ~ 0.375PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.078BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.31 ~ 0.440.14 (#6)0.078BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.38 ~ 0.50.16 (#8)0.078 ~ 0.125BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.44 ~ 0.630.19 (#10)0.078 ~ 0.125BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.5 ~ 0.750.25 in (1/4")0.078 ~ 0.188BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.63 ~ 0.880.31 in (5/16")0.094 ~ 0.188BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.75 ~ 1.250.38 in (3/8")0.094 ~ 0.188BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.88 ~ 1.50.50 in (1/2")0.125 ~ 0.188BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

101.25 ~ 1.750.63 in (5/8")0.125 ~ 0.375BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

101.5 ~ 20.75 in (3/4")0.125 ~ 0.375BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

101.75 ~ 21.00 in (1")0.125 ~ 0.375BakelitePhenolic Clothboard

Loading...

  1. 1

Example

Resin Washers - Standard Dimensions (INCH):Related Image
 

Basic Information

Shape Standard Hole type Through Hole Form of Sales Sold Separately

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.