(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Collars - (U-CL) Resin, configurable length, (Inches).

Straight Collars - (U-CL) Resin, configurable length, (Inches).
  • Lead Time Reduction

Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction

  • INCH

Resin Collars - Standard V(I.D), D(O.D) and configurable L(Length) in 0.001

Specifications

Resin Collars - Standard V(I.D), D(O.D) and configurable L(Length) in 0.001
Resin Collars - Standard V(I.D), D(O.D) and configurable L(Length) in 0.001

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLJB0.11-D[0.25,​0.31,​0.38]-L[0.375-1/0.001]
U-CLJB0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-1/0.001]
U-CLJB0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-1/0.001]
U-CLJB0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-2/0.001]
U-CLJB0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-CLJB0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-CLJB0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-3/0.001]
U-CLJB0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-4/0.001]
U-CLJB0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-CLJB0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJB0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJB1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJJ0.11-D[0.25,​0.31,​0.38]-L[0.375-1/0.001]
U-CLJJ0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-1/0.001]
U-CLJJ0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-1/0.001]
U-CLJJ0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-CLJJ0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-CLJJ0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-CLJJ0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-CLJJ0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-CLJJ0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-CLJJ0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJJ0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJJ1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJN0.11-D[0.25,​0.31,​0.38]-L[0.375-1/0.001]
U-CLJN0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-1/0.001]
U-CLJN0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-1/0.001]
U-CLJN0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-2/0.001]
U-CLJN0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-CLJN0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-CLJN0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-3/0.001]
U-CLJN0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-4/0.001]
U-CLJN0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-CLJN0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJN0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-CLJN1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Detailed Material
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.375 ~ 1BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.25 ~ 0.440.13 (#5)0.375 ~ 1BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.31 ~ 0.50.14 (#6)0.375 ~ 1BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.31 ~ 0.630.16 (#8)0.375 ~ 2BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.38 ~ 0.750.19 (#10)0.375 ~ 2BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 3BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 4BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4BakelitePhenolic Cardboard
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.375 ~ 1PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.25 ~ 0.440.13 (#5)0.375 ~ 1PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.31 ~ 0.50.14 (#6)0.375 ~ 1PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.31 ~ 0.630.16 (#8)0.375 ~ 1.25PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.38 ~ 0.750.19 (#10)0.375 ~ 1.5PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4PolyacetalPolyacetal
1 Piece(s)

9 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4PolyacetalPolyacetal
1 Piece(s)

9 Days or more

100.25 ~ 0.380.11 (#4)0.375 ~ 1BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.25 ~ 0.440.13 (#5)0.375 ~ 1BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.31 ~ 0.50.14 (#6)0.375 ~ 1BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.31 ~ 0.630.16 (#8)0.375 ~ 2BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.38 ~ 0.750.19 (#10)0.375 ~ 2BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 3BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 4BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4BakelitePhenolic Clothboard
1 Piece(s)

9 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4BakelitePhenolic Clothboard

Loading...

  1. 1
 

Basic Information

Shape Standard Hole type Through Hole Form of Sales Sold Separately

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.