(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers - Straight, configurable, (inches).

Spacers - Straight, configurable, (inches).
  • Lead Time Reduction

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-FNCLC1045 Steel--
U-FNCLA2017 AluminumClear Anodizing-
U-FNCLB1045 SteelBlack Oxide-
U-FNCLM1045 SteelElecroless Nickel Plating-
U-FNCLAB2017 AluminumBlack Anodizing-
U-FNCLBH1045 SteelBlack Oxide45-50HRC
U-FNCLCH1045 Steel-45-50HRC
U-FNCLMH1045 SteelElecroless Nickel Plating45-50HRC
U-FNCLSH440 Stainless Steel-45-50HRC
U-FNCLSS304 Stainless Steel--
Collars - Configurable:Related Image

Specifications

Collars - Configurable:Related Image
Collars - Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FNCLA-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLA-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLAB-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLAB-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLB-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLB-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLBH-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLBH-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLC-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLC-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLCH-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLCH-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLM-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLM-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLMH-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLMH-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLSH-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLSH-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLSS-V0-D[0.19-2/0.01]-L[0.375-4/0.0005]
U-FNCLSS-V[0.078-1.875/0.001]-D[0.19-2/0.01]-L[0.375-4/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Hardness
(HRC)
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (Black)Not Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (Black)Not Provided
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Stainless Steel] 440C Stainless SteelNo45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Stainless Steel] 440C Stainless SteelNo45 to 50 HRC
1 Piece(s)

10 Days or more

100.19 ~ 200.375 ~ 4[Stainless Steel] 304 Stainless SteelNoNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 20.078 ~ 1.8750.375 ~ 4[Stainless Steel] 304 Stainless SteelNoNot Provided

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.