(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
•Tightening Direction Type: Standard
Part Number
Configured Part Number is shown.
Type | Material | Hardness | Surface Treatment |
---|---|---|---|
U-KMKC | 1018 Steel | Black Oxide | - |
U-AMKC | 6061-T6 Aluminum | Black Anodizing | - |
U-MMKC | 1018 Steel | Electroless Nickel Plating | - |
U-SMKC | 304 Stainless Steel | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
U-AMKC0.25-F0.50 |
U-AMKC0.25-F0.63 |
U-AMKC0.25-F0.75 |
U-AMKC0.38-F0.75 |
U-AMKC0.38-F0.88 |
U-AMKC0.38-F1.00 |
U-AMKC0.50-F0.88 |
U-AMKC0.50-F1.00 |
U-AMKC0.50-F1.25 |
U-AMKC0.63-F1.00 |
U-AMKC0.63-F1.25 |
U-AMKC0.63-F1.50 |
U-AMKC0.75-F1.25 |
U-AMKC0.75-F1.50 |
U-AMKC0.75-F2.00 |
U-AMKC1.00-F1.25 |
U-AMKC1.00-F1.50 |
U-AMKC1.00-F2.00 |
U-AMKC1.00-F3.00 |
U-KMKC0.25-F0.50 |
U-KMKC0.25-F0.63 |
U-KMKC0.25-F0.75 |
U-KMKC0.38-F0.75 |
U-KMKC0.38-F0.88 |
U-KMKC0.38-F1.00 |
U-KMKC0.50-F0.88 |
U-KMKC0.50-F1.00 |
U-KMKC0.50-F1.25 |
U-KMKC0.63-F1.00 |
U-KMKC0.63-F1.25 |
U-KMKC0.63-F1.50 |
U-KMKC0.75-F1.25 |
U-KMKC0.75-F1.50 |
U-KMKC0.75-F2.00 |
U-KMKC1.00-F1.25 |
U-KMKC1.00-F1.50 |
U-KMKC1.00-F2.00 |
U-KMKC1.00-F3.00 |
U-MMKC0.25-F0.50 |
U-MMKC0.25-F0.63 |
U-MMKC0.25-F0.75 |
U-MMKC0.38-F0.75 |
U-MMKC0.38-F0.88 |
U-MMKC0.38-F1.00 |
U-MMKC0.50-F0.88 |
U-MMKC0.50-F1.00 |
U-MMKC0.50-F1.25 |
U-MMKC0.63-F1.00 |
U-MMKC0.63-F1.25 |
U-MMKC0.63-F1.50 |
U-MMKC0.75-F1.25 |
U-MMKC0.75-F1.50 |
U-MMKC0.75-F2.00 |
U-MMKC1.00-F1.25 |
U-MMKC1.00-F1.50 |
U-MMKC1.00-F2.00 |
U-MMKC1.00-F3.00 |
U-SMKC0.25-F0.50 |
U-SMKC0.25-F0.63 |
U-SMKC0.25-F0.75 |
Loading...
Type | Perpendicular | Post Shape | Round | Combined Posts Dia. | Equal Dia. |
---|---|---|---|---|---|
Tightening Direction Type | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy