(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fulcrum Pins - Standard, Inch

Fulcrum Pins - Standard, Inch
  • Lead Time Reduction

•Heat Treatment: Not Hardened
•Precision: Standard Grade

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-CBD303 Stainless Steel--
U-CBDR303 Stainless Steel--
Stepped Screws for Rotating Joints - Inch, Standard:Related Image

Specifications

Stepped Screws for Rotating Joints - Inch, Standard:Related Image

Stepped Screws for Rotating Joints - Inch, Standard:Related Image

 

Alterations

Stepped Screws for Rotating Joints - Inch, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CBD0.19-L[0.188-0.75/0.001]
U-CBD0.25-L[0.188-0.75/0.001]
U-CBD0.31-L[0.188-0.75/0.001]
U-CBD0.38-L[0.188-0.75/0.001]
U-CBD0.50-L[0.25-0.75/0.001]
U-CBDR0.19-L[0.188-0.75/0.001]
U-CBDR0.25-L[0.188-0.75/0.001]
U-CBDR0.31-L[0.188-0.75/0.001]
U-CBDR0.38-L[0.188-0.75/0.001]
U-CBDR0.50-L[0.188-0.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDrive Type Shaft Dia. D
(inch)
Length [L]
(inch)
1 Piece(s)

10 Days or more

10Slotted3/160.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted1/40.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted5/160.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted3/80.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted1/20.25 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket3/160.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket1/40.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket5/160.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket3/80.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket1/20.188 ~ 0.75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDrive Type Shaft Dia. D
(inch)
Length [L]
(inch)

Loading...

  1. 1

Example

Stepped Screws for Rotating Joints - Inch, Standard:Related Image

 

Basic Information

Heat Treatment Not Hardened Surface Finish None Precision Standard Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.