(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks - Side Mount, Inch

Stopper Blocks - Side Mount, Inch

•Machined Hole: Stopper Blocks - Side Mount (INCH)
•Material: Counterbore Hole
•Hardness: 1045 Carbon Steel

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SBFB1045 SteelBlack Oxide-
U-SBFM1045 SteelElectroless Nickel Plating-
U-SBFHB1045 SteelBlack Oxide40HRC~
U-SBFHM1045 SteelElectroless Nickel Plating40HRC~
Stopper Blocks - Side Mount:Related Image

Specifications

Stopper Blocks - Side Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SBFB0.19-A[1,​1.25,​1.5]-H[0.5-1/0.25]
U-SBFB0.31-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBFB0.38-A[1.25,​1.5,​2,​2.5]-H[0.5-1.75/0.25]
U-SBFB0.50-A[1.5,​2,​2.5,​3]-H[0.75-1.75/0.25]
U-SBFHB0.19-A[1,​1.25,​1.5]-H[0.5-1/0.25]
U-SBFHB0.31-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBFHB0.38-A[1.25,​1.5,​2,​2.5]-H[0.5-1.75/0.25]
U-SBFHB0.50-A[1.5,​2,​2.5,​3]-H[0.75-1.75/0.25]
U-SBFHM0.19-A[1,​1.25,​1.5]-H[0.5-1/0.25]
U-SBFHM0.31-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBFHM0.38-A[1.25,​1.5,​2,​2.5]-H[0.5-1.75/0.25]
U-SBFHM0.50-A[1.5,​2,​2.5,​3]-H[0.75-1.75/0.25]
U-SBFM0.19-A[1,​1.25,​1.5]-H[0.5-1/0.25]
U-SBFM0.31-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBFM0.38-A[1.25,​1.5,​2,​2.5]-H[0.5-1.75/0.25]
U-SBFM0.50-A[1.5,​2,​2.5,​3]-H[0.75-1.75/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Selection of a Sun of T and L/Specification of a Sun of T and L Length L
(mm)
Height H
(inch)
Width A
(inch)
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide3/160.5 ~ 11 ~ 1.5
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide5/160.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide3/80.5 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide1/20.75 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide3/160.5 ~ 11 ~ 1.5
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide5/160.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide3/80.5 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide1/20.75 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating3/160.5 ~ 11 ~ 1.5
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating5/160.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating3/80.5 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating1/20.75 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating3/160.5 ~ 11 ~ 1.5
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating5/160.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating3/80.5 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating1/20.75 ~ 1.751.5 ~ 3

Loading...

  1. 1
 

Basic Information

Machined Hole Stopper Blocks - Side Mount (INCH) Material Counterbore Hole Hardness 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.