(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks - Top Mount, Inch

Stopper Blocks - Top Mount, Inch

•Machined Hole: Stopper Blocks - Top Mount (INCH)
•Material: Counterbore Hole
•Hardness: 1045 Carbon Steel

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SBHB1045 SteelBlack Oxide-
U-SBHM1045 SteelElectroless Nickel Plating-
U-SBHHB1045 SteelBlack Oxide40HRC~
U-SBHHM1045 SteelElectroless Nickel Plating40HRC~
Stopper Blocks - Top Mount:Related Image

Specifications

Stopper Blocks - Top Mount:Related Image
Stopper Blocks - Top Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SBHB0.38-A[0.75,​1,​1.25,​1.5]-H[0.5-1.25/0.25]
U-SBHB0.50-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBHB0.75-A[1.25,​1.5,​2,​2.5]-H[0.75-1.75/0.25]
U-SBHB1.00-A[1.5,​2,​2.5,​3]-H[1-1.75/0.25]
U-SBHHB0.38-A[0.75,​1,​1.25,​1.5]-H[0.5-1.25/0.25]
U-SBHHB0.50-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBHHB0.75-A[1.25,​1.5,​2,​2.5]-H[0.75-1.75/0.25]
U-SBHHB1.00-A[1.5,​2,​2.5,​3]-H[1-1.75/0.25]
U-SBHHM0.38-A[0.75,​1,​1.25,​1.5]-H[0.5-1.25/0.25]
U-SBHHM0.50-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBHHM0.75-A[1.25,​1.5,​2,​2.5]-H[0.75-1.75/0.25]
U-SBHHM1.00-A[1.5,​2,​2.5,​3]-H[1-1.75/0.25]
U-SBHM0.38-A[0.75,​1,​1.25,​1.5]-H[0.5-1.25/0.25]
U-SBHM0.50-A[1,​1.25,​1.5,​2]-H[0.5-1.5/0.25]
U-SBHM0.75-A[1.25,​1.5,​2,​2.5]-H[0.75-1.75/0.25]
U-SBHM1.00-A[1.5,​2,​2.5,​3]-H[1-1.75/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Selection of a Sun of T and L/Specification of a Sun of T and L Length L
(mm)
Height H
(inch)
Width A
(inch)
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide3/80.5 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide1/20.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide3/40.75 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

10Not ProvidedBlack Oxide11 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide3/80.5 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide1/20.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide3/40.75 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

1040 HRC~Black Oxide11 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating3/80.5 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating1/20.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating3/40.75 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

1040 HRC~Electroless Nickel Plating11 ~ 1.751.5 ~ 3
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating3/80.5 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating1/20.5 ~ 1.51 ~ 2
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating3/40.75 ~ 1.751.25 ~ 2.5
1 Piece(s)

8 Days or more

10Not ProvidedElectroless Nickel Plating11 ~ 1.751.5 ~ 3

Loading...

  1. 1

Example

Stopper Blocks - Top Mount:Related Image
 

Basic Information

Machined Hole Stopper Blocks - Top Mount (INCH) Material Counterbore Hole Hardness 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.