(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Shoulder Locating Pins - Round or diamond head, tapered tip, straight shank.

Inch Shoulder Locating Pins - Round or diamond head, tapered tip, straight shank.
  • Volume Discount

The dimensions of this model are in inches. The head can be selected between round or diamond. P dimension is selectable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Shoulder, Standard (INCH):Related Image

Specifications




Locating Pins - Shoulder, Standard (INCH):Related Image
Locating Pins - Shoulder, Standard (INCH):Related Image

Alterations

Locating Pins - Shoulder, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPDJ0.19-P0.13
U-JPDJ0.19-P0.19
U-JPDJ0.25-P0.19
U-JPDJ0.25-P0.25
U-JPDJ0.31-P0.19
U-JPDJ0.31-P0.25
U-JPDJ0.31-P0.31
U-JPDJ0.38-P0.31
U-JPDJ0.38-P0.38
U-JPDJ0.50-P0.38
U-JPDJ0.50-P0.50
U-JPJB0.13-P0.09
U-JPJB0.13-P0.13
U-JPJB0.19-P0.13
U-JPJB0.19-P0.19
U-JPJB0.25-P0.19
U-JPJB0.25-P0.25
U-JPJB0.31-P0.19
U-JPJB0.31-P0.25
U-JPJB0.31-P0.31
U-JPJB0.38-P0.31
U-JPJB0.38-P0.38
U-JPJB0.50-P0.38
U-JPJB0.50-P0.50
U-SJPDJ0.19-P0.13
U-SJPDJ0.19-P0.19
U-SJPDJ0.25-P0.19
U-SJPDJ0.25-P0.25
U-SJPDJ0.31-P0.19
U-SJPDJ0.31-P0.25
U-SJPDJ0.31-P0.31
U-SJPDJ0.38-P0.31
U-SJPDJ0.38-P0.38
U-SJPDJ0.50-P0.38
U-SJPDJ0.50-P0.50
U-SJPJB0.13-P0.09
U-SJPJB0.13-P0.13
U-SJPJB0.19-P0.13
U-SJPJB0.19-P0.19
U-SJPJB0.25-P0.19
U-SJPJB0.25-P0.25
U-SJPJB0.31-P0.19
U-SJPJB0.31-P0.25
U-SJPJB0.31-P0.31
U-SJPJB0.38-P0.31
U-SJPJB0.38-P0.38
U-SJPJB0.50-P0.38
U-SJPJB0.50-P0.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Taper length E
(mm)
Seating Sensor Holes
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened1/83/163/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened3/163/163/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened3/161/43/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened1/41/43/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened3/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened1/45/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened5/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened5/163/819/325/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened3/83/819/325/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened3/81/27/85/16
1 Piece(s)Available

25 Days or more

10Diamond[Steel] A2 Tool SteelHardened1/21/27/85/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/321/83/163/32
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened1/81/83/163/32
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened1/83/163/83/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/163/163/83/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/161/43/83/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened1/41/43/83/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened1/45/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened5/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened5/163/819/325/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/83/819/325/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened3/81/27/85/16
1 Piece(s)Available

25 Days or more

10Round[Steel] A2 Tool SteelHardened1/21/27/85/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo1/83/163/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo3/163/163/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo3/161/43/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo1/41/43/83/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo3/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo1/45/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo5/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo5/163/819/325/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo3/83/819/325/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo3/81/27/85/16
1 Piece(s)Available

25 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo1/21/27/85/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/321/83/163/32
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo1/81/83/163/32
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo1/83/163/83/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/163/163/83/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/161/43/83/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo1/41/43/83/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo1/45/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo5/165/1619/321/4
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo5/163/819/325/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/83/819/325/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo3/81/27/85/16
1 Piece(s)Available

25 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo1/21/27/85/16

Loading...

  1. 1
 

Basic Information

Basic Shape Small Head / With Shoulder Head Tip Shape Round Tapered Drive No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type P Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.