(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Bushings - With pilot flange housing, plastic bushing (Inches).

IGUS DryLin R Bushings - With pilot flange housing, plastic bushing (Inches).
  • Volume Discount

DryLin® bushings incorporate an aluminum housing with a selectable pilot flange shape (circular, square or compact) which is not completely on the end of the bushings, leaving sufficient clearance for mounting from the opposite side of the installation. Inch dimensions, compatible with inch diameter shafts. Ideal for linear, rotary or oscillating applications.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JUPCHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
U-JUPRHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
U-JUPSHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
DryLin Flanged Bushings - With Pilot, Short:Related Image

Specifications

DryLin Flanged Bushings - With Pilot, Short:Related Image
DryLin Flanged Bushings - With Pilot, Short:Related Image
DryLin Flanged Bushings - With Pilot, Short:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JUPC0.38
U-JUPC0.50
U-JUPC0.63
U-JUPC0.75
U-JUPC1.00
U-JUPR0.38
U-JUPR0.50
U-JUPR0.63
U-JUPR0.75
U-JUPR1.00
U-JUPS0.38
U-JUPS0.50
U-JUPS0.63
U-JUPS0.75
U-JUPS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Compact Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Compact Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Compact Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Compact Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Compact Flanged / Pilot Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Round Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Round Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Round Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Round Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Round Flanged / Pilot Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Square Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Square Flanged / Pilot Flanged
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Square Flanged / Pilot Flanged
2 Piece(s)Available

19 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Square Flanged / Pilot Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Square Flanged / Pilot Flanged

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Housing Material Aluminum Alloy Length Type Single Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.