(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PBC Simplicity® Linear Bushings - With pilot flange, plastic bushing (Inches).

PBC Simplicity® Linear Bushings - With pilot flange, plastic bushing (Inches).
  • Volume Discount

Frelon Gold® bushings incorporate an aluminum housing with a pilot flange of selectable shape (circular, square or compact) which is not completely on the end of the bushings, leaving sufficient space for mounting from the opposite side of the installation. Dimensions in inches, compatible with inch diameter axles.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-PFPC6061-T6 AluminumClear Anodizing-
U-PFPR6061-T6 AluminumClear Anodizing-
U-PFPS6061-T6 AluminumClear Anodizing-
Type Material Hardness Surface Treatment
U-PFPC6061-T6 AluminumClear Anodizing-
U-PFPR6061-T6 AluminumClear Anodizing-
U-PFPS6061-T6 AluminumClear Anodizing-
Type Material Hardness Surface Treatment
U-PFPC6061-T6 AluminumClear Anodizing-
U-PFPR6061-T6 AluminumClear Anodizing-
U-PFPS6061-T6 AluminumClear Anodizing-
Simplicity Liner Flanged Bushings - With Pilot, Short:Related Image

Specifications

Simplicity Liner Flanged Bushings - With Pilot, Short:Related Image
Simplicity Liner Flanged Bushings - With Pilot, Short:Related Image
Simplicity Liner Flanged Bushings - With Pilot, Short:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PFPC0.25
U-PFPC0.38
U-PFPC0.50
U-PFPC0.63
U-PFPC0.75
U-PFPC1.00
U-PFPR0.25
U-PFPR0.38
U-PFPR0.50
U-PFPR0.63
U-PFPR0.75
U-PFPR1.00
U-PFPS0.25
U-PFPS0.38
U-PFPS0.50
U-PFPS0.63
U-PFPS0.75
U-PFPS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
1 Piece(s)

5 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")Compact Flanged
1 Piece(s)

5 Days

0.38 in (3/8")0.63 in (5/8")1.03 in (1-1/32")Compact Flanged
1 Piece(s)

5 Days

0.50 in (1/2")0.88 in (7/8")1.33 in (1-5/16")Compact Flanged
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")1.63 in (1-5/8")Compact Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.75 in (1-3/4")Compact Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Compact Flanged
2 Piece(s)Available

19 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")Round Flanged
1 Piece(s)

5 Days

0.38 in (3/8")0.63 in (5/8")1.03 in (1-1/32")Round Flanged
1 Piece(s)

5 Days

0.50 in (1/2")0.88 in (7/8")1.33 in (1-5/16")Round Flanged
2 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.63 in (1-5/8")Round Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.75 in (1-3/4")Round Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Round Flanged
2 Piece(s)Available

19 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")Square Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.03 in (1-1/32")Square Flanged
1 Piece(s)

5 Days

0.50 in (1/2")0.88 in (7/8")1.33 in (1-5/16")Square Flanged
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")1.63 in (1-5/8")Square Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.75 in (1-3/4")Square Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Square Flanged

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material Frelon Gold® Maximum Allowable PV Value(N/mm2•m/s) 20000
Maximum Allowable Load(N/mm2) 3000 Maximum Allowable Velocity(m/s) 300 Housing Material Aluminum Alloy
Length Type Single

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.