(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment.
Part Number
Configured Part Number is shown.
Type | Type | [ M ]Material | Surface Finish | Normal Operating Pressure | |||||
Depth Fixed | Depth Selectable | Body | Carrying Handle | Lid | Base | Clip | |||
No Base | TANKM | TANKMF | 304 Stainless Steel | Buffed (body only) Inner & Outer Surface: 320 Except bead portion on liquid outlet (joint portion) | Atmosphere Pressure | ||||
With Base | TANAM | TANAMF |
Part Number | Effective Capacity Depth(H) | Clamp Tank Bottom Height(L) 10mm Increment [ ! ]For "With Base" only | Effective Capacity Depth L Dimension Fixed Type(ℓ) | t | H1 | H2 | (D1) | (D2) | (F) | Weight(kg) | |||||
Type | Inner Diameter (D) | Fixed | Specify in 10mm Increment [ ! ]For "Depth Selectable Type" only | Effective Capacity Depth | At Full Capacity Water | Depth Fixed Type | |||||||||
No Base With Base | Depth Fixed TANKM TANAM | Depth Selectable TANKMF TANAMF | 180 | 160 | 100~300 | 100~300 | 4.1 | 4.6 | 0.7 | H+20 | H1+4 | 206 | 249 | 55 | 1.3 |
210 | 190 | 100~300 | 6.6 | 7.3 | H1+6 | 234 | 282 | 1.6 | |||||||
240 | 220 | 100~350 | 9.9 | 10.9 | H1+7 | 269 | 315 | 2 | |||||||
270 | 250 | 100~350 | 14.3 | 15.5 | 0.8 | H1+6 | 297 | 350 | 70 | 2.7 | |||||
300 | 280 | 100~400 | 19.8 | 21.2 | 330 | 380 | 3.2 | ||||||||
360 | 340 | 100~450 | 34.6 | 36.6 | 0.9 | 390 | 469 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TANAM180-L[100-300/10] |
TANAM210-L[100-300/10] |
TANAM240-L[100-300/10] |
TANAM270-L[100-300/10] |
TANAM300-L[100-300/10] |
TANAM360-L[100-300/10] |
TANAMF180-[100-300/10]-L[100-300/10] |
TANAMF210-[100-300/10]-L[100-300/10] |
TANAMF240-[100-350/10]-L[100-300/10] |
TANAMF270-[100-350/10]-L[100-300/10] |
TANAMF300-[100-400/10]-L[100-300/10] |
TANAMF360-[100-450/10]-L[100-300/10] |
TANKM180 |
TANKM210 |
TANKM240 |
TANKM270 |
TANKM300 |
TANKM360 |
TANKMF180-[100-300/10] |
TANKMF210-[100-300/10] |
TANKMF240-[100-350/10] |
TANKMF270-[100-350/10] |
TANKMF300-[100-400/10] |
TANKMF360-[100-450/10] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy