(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Full-port-designed Flange Valves.
Part Number
Configured Part Number is shown.
Part Number |
BSRC8A BSGFB8A |
Part Number | d | D | P.C.D. | g | t | f | h | L | (W) | (H) | Q | P | M | |
Type | No. | |||||||||||||
BFRBG | 15A | 15 | 95 | 70 | 51 | 12 | 1 | 15 | 108 | 145 | 85 | M4 | 42 | M5 |
20A | 20 | 100 | 75 | 56 | 14 | 1 | 15 | 117 | 145 | 92 | M4 | 42 | M5 | |
25A | 25 | 125 | 90 | 67 | 14 | 1 | 19 | 127 | 165 | 90 | M5 | 50 | M6 | |
32A | 32 | 135 | 100 | 76 | 16 | 2 | 19 | 140 | 165 | 97 | M5 | 50 | M6 | |
40A | 38 | 140 | 105 | 81 | 16 | 2 | 19 | 165 | 230 | 108 | M5 | 70 | M8 | |
50A | 50 | 155 | 120 | 96 | 16 | 2 | 19 | 178 | 230 | 116 | M5 | 70 | M8 |
■Specifications | |
Applicable Fluid | Water, Air, Oil and Gas |
Max. Operating Pressure | 1.4MPa |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFRBG15A |
BFRBG20A |
BFRBG25A |
BFRBG32A |
BFRBG40A |
BFRBG50A |
Part Number |
---|
Loading...
Valve Type | Flange Ball Valves | Applicable Fluid | Water / Air / Oil / Gas | Main Body Shape | Straight Type |
---|---|---|---|---|---|
Body Material | CF-8 Stainless Steel Cast | Operation Method | Manual | Operating Pressure Range(MPa) | ::1.4 |
Handle Shape | Lever Handle Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy