(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flexible Hoses - Fluororesin, High Flex

Flexible Hoses - Fluororesin, High Flex

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Fluororesin Hoses excellent in bend-resistant

  • inCAD Components
Flexible Hoses - Fluoro Resin, High Flex:Related Image
・Materials
Type[ M ]MaterialApplicable FluidOperating Temperature RangeMax. Operating Pressure
Hose·Metal hex portions are swivable
and thus, facilitate installation.
Swage Fittings
HOSJRSFluororesin304 Stainless Steel304 Stainless SteelAir, Water, Solvent-100~120°CSee Hose Specifications Table

Specifications

Part Number-Hose Length-Shape L-Shape R
HOSJRS8A-1.5-LB-RA
■Hose Specifications
Hose
Nominal I.D.
I.D.
(mm)
O.D.
(mm)
Min. Bending Radius
(mm)
Max. Operating Pressure
(Mpa)
6A4.07.0203.0
8A5.08.5202.5
10A9.013.0252.0
15A11.016.5302.0

■Swage Fitting Size List
Hose
Nominal I.D.
R(PT)G(PF)Shape AShape B
B (Wrench Flats)LB (Wrench Flats)L
6A1/812391437
8A1/414471743
10A3/819532149
15A1/224602657

Part NumberHose Length
0.1m Increment
L
Left End Swaged Shape
R
Right End Swaged Shape
TypeHose
Nominal I.D.
HOSJRS6A0.3~2.0LA
LB
RA
RB
8A
10A
15A

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSJRS6A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOSJRS8A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOSJRS10A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOSJRS15A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal fittings type L Metal fittings type R O.D.
(φ)
I.D.
(φ)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Hose Length
(m)
1 Piece(s)

12 Days or more

10Shape A / Shape BShape A / Shape B7.04.03.0200.3 ~ 2
1 Piece(s)

12 Days or more

10Shape A / Shape BShape A / Shape B8.55.02.5200.3 ~ 2
1 Piece(s)

12 Days or more

10Shape A / Shape BShape A / Shape B13.09.02.0250.3 ~ 2
1 Piece(s)

12 Days or more

10Shape A / Shape BShape A / Shape B16.511.02.0300.3 ~ 2

Loading...

  1. 1

More Information

■Feature
· Spiral corrugated hose provides superior flexibility.
· Suitable for high vibration environment and applications where damages from deformation are expected.
 

Basic Information

Hose Material Fluororesin Hose reinforcement Presence Fitting Material: 304 Stainless Steel
Connecting Part Type Swage Fittings Applicable Fluid Water / Air / Solvent Operating Temperature Range(℃) -100::120

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.