(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Standard, Dovetail, High Accuracy, Extended Handle, Lead 4.2 mm, XYSC

Manual XY-Axis Stages - Standard, Dovetail, High Accuracy, Extended Handle, Lead 4.2 mm, XYSC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dowel holes on top and bottom plates can be used to secure locating repeatability.

  • inCAD Components
High Precision XY-Axis Dovetail, Slide Screw Stages -Standard / Extended Handle (Lead 4.2mm)-:Related Image
・Materials
[ M ] Material: Aluminum Alloy [ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XYSC60
[ ! ]Standard Stages with Similar Specifications: Combination of XFHT Click here
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel Accuracy (µm)Weight (kg)Accessories (4 pcs.)
TypeNo.StraightnessParallelismType M-L
XYSC4040x40±114.214.720300.20SCB4-5
6060x60±2124.5300.38
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

High Precision XY-Axis Dovetail, Slide Screw Stages -Standard / Extended Handle (Lead 4.2mm)-:Related Image
High Precision XY-Axis Dovetail, Slide Screw Stages -Standard / Extended Handle (Lead 4.2mm)-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSC40
XYSC60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Straightness
(µm)
1 Piece(s)Available

12 Days or more

1026~4026~40404014.7±11±1120
1 Piece(s)Available

8 Days or more

1041~6041~60606024.5±21±2130

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ±10~30mm Travel Distance (Y Distance) (Selection Range)(mm) ±10~30mm Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 35.1~40 Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 36
Through Hole (Table Center Hole) No Table Parallelism(µm) 30 Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (feed screw type) Knob
Feed method (with vernier scale) With Vernier Scale Feed method (feed pitch)(mm) 4.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.