(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG (Part Numbers)

Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Symmetrical Stack, XY-axis Stages usable in limited spaces

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Specifications

Part Number
DSXYSGB80-AR
([ ! ]Note) For dimension details, see the CAD data or the catalog's X-Axis stage dimension details on Click here.
Part NumberStage ConfigurationTravel Distance (mm)Load Capacity
(N)
Reference Part Number (Page)
typeNo.TopBottom
Black Linear Ball
Micrometer Head
DSXYSGB

Linear Ball
Feed Screw
DSXYSCG
25-AX_ _ _-ARX_ _ _-A±3.238.2XYSGB_-A
(Click here)

XYSCG_-A
(Click here)
25-ARX_ _ _-AX_ _ _-AR
40-AX_ _ _-ARX_ _ _-A±6.595.2
40-ARX_ _ _-AX_ _ _-AR
50-AX_ _ _-ARX_ _ _-A144.2
50-ARX_ _ _-AX_ _ _-AR
60-AX_ _ _-ARX_ _ _-A192.1
60-ARX_ _ _-AX_ _ _-AR
70-AX_ _ _-ARX_ _ _-A329.6
70-ARX_ _ _-AX_ _ _-AR
80-AX_ _ _-ARX_ _ _-A±12.5(*)255.8
80-ARX_ _ _-AX_ _ _-AR
100-AX_ _ _-ARX_ _ _-A329.6
100-ARX_ _ _-AX_ _ _-AR
* Stroke is ±6.5mm for Feed Screw Type.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSXYSGB80-AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm100.1 or More61~9061~9035.1~40-Low Temperature Black Chrome Plating8080255.8±12.5±12.540400.060.080.06Right and LeftStandard-

Loading...

  1. 1

More Information

■Feature
Normally, XY-axis stages are configured by stacking two normal 1-axis stages where the feed knobs and clamps occupy three stage sides hindering operator access in certain installations.
This new product is a combination of one standard and one reversed (mirrored) configuration stages to make 2 sides obstruction-free stage, enabling installations in limited spaces for space saving machine designs.

Example

 

Basic Information

Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Through Hole (Table Center Hole) No
Feed Knob Position Center Clamp Standard Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part DSXYSGB80-AR in the Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG series.

Products like this...

Part Number
DSXYSCG100-A
DSXYSCG100-AR
DSXYSCG25-A
DSXYSCG25-AR
DSXYSCG40-A
DSXYSCG40-AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40Feed ScrewElectroless Nickel Plating100100329.6±6.5±6.540400.030.040.03Standard-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40Feed ScrewElectroless Nickel Plating100100329.6±6.5±6.540400.030.040.03Right and Left-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Feed ScrewElectroless Nickel Plating252538.2±3.2±3.2243032.23.00Standard-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25Feed ScrewElectroless Nickel Plating252538.2±3.2±3.2243032.23.00Right and Left-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Feed ScrewElectroless Nickel Plating404095.2±6.5±6.532300.630.70.63Standard-Knob
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4030.1~35Feed ScrewElectroless Nickel Plating404095.2±6.5±6.532300.630.70.63Right and Left-Knob

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.