(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Symmetrical Stack, XY-axis Stages usable in limited spaces
Part Number
Configured Part Number is shown.
DSXYSCG80-A
Part Number |
DSXYSGB80-AR |
Part Number | Stage Configuration | Travel Distance (mm) | Load Capacity (N) | Reference Part Number (Page) | ||
type | No. | Top | Bottom | |||
Black Linear Ball Micrometer Head DSXYSGB Linear Ball Feed Screw DSXYSCG | 25-A | X_ _ _-AR | X_ _ _-A | ±3.2 | 38.2 | XYSGB_-A (Click here) XYSCG_-A (Click here) |
25-AR | X_ _ _-A | X_ _ _-AR | ||||
40-A | X_ _ _-AR | X_ _ _-A | ±6.5 | 95.2 | ||
40-AR | X_ _ _-A | X_ _ _-AR | ||||
50-A | X_ _ _-AR | X_ _ _-A | 144.2 | |||
50-AR | X_ _ _-A | X_ _ _-AR | ||||
60-A | X_ _ _-AR | X_ _ _-A | 192.1 | |||
60-AR | X_ _ _-A | X_ _ _-AR | ||||
70-A | X_ _ _-AR | X_ _ _-A | 329.6 | |||
70-AR | X_ _ _-A | X_ _ _-AR | ||||
80-A | X_ _ _-AR | X_ _ _-A | ±12.5(*) | 255.8 | ||
80-AR | X_ _ _-A | X_ _ _-AR | ||||
100-A | X_ _ _-AR | X_ _ _-A | 329.6 | |||
100-AR | X_ _ _-A | X_ _ _-AR |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DSXYSCG80-A |
Loading...
Guiding Mechanism | Linear Ball | Table Material | 440C Stainless Steel | Through Hole (Table Center Hole) | No |
---|---|---|---|---|---|
Feed Knob Position | Center | Clamp | Standard | Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part DSXYSCG80-A in the Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG series.
Part Number |
---|
DSXYSCG25-AR |
DSXYSCG40-A |
DSXYSCG40-AR |
DSXYSCG80-AR |
DSXYSGB25-A |
DSXYSGB25-AR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy