(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Positioning Stage Extension Handles (Part Numbers)

Accessories - Positioning Stage Extension Handles

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Micrometer heads and feed screw handles of Dia.12 and 13 can be extended.

  • inCAD Components
Positioning Stages- Handles:Related Image
・Materials
[ M ] Material:  2017 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize
[ A ] Accessories: Set Screw MSW1-10 Tool Steel-3 (2 pcs.)

Specifications

Part Number
HDEXT12-65
Part NumberApplicable KnobKnob O.D.V1
TypeNo.L
HDEXT1250Ø12Ø2012.3168
65
80Ø26
1350Ø13Ø2013.3147
65
80Ø26
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDEXT12-50
HDEXT12-65
HDEXT12-80
HDEXT13-50
HDEXT13-65
HDEXT13-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo.(Applicable Knobs) Full length L
(mm)
1 Piece(s)Available

8 Days or more

1012(φ12)50
1 Piece(s)Available

8 Days or more

1012(φ12)65
1 Piece(s)Available

8 Days or more

1012(φ12)80
1 Piece(s)Available

8 Days or more

1013(φ13)50
1 Piece(s)Available

8 Days or more

1013(φ13)65
1 Piece(s)Available

8 Days or more

1013(φ13)80

Loading...

  1. 1
 

Basic Information

Type Feed auger for stage

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.