(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack & Pinion, Tamper Proof Adjustment, XWGCL

Manual X-Axis Stages - Dovetail, Rack & Pinion, Tamper Proof Adjustment, XWGCL
  • Volume Discount

Dovetail slide rack & pinion stage with feed knob clamp for better position holding.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XWGCL40
Part NumberStage SurfaceTravel DistanceTravel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight
TypeNo.(mm)(mm)HorizontalVerticalStraightnessParallelism(kg)
XWGCL4024.8x42±121829.414.720µm30µm0.17
6040x60±2139.219.630µm0.29
9040x90±350.40
14040x140±600.56
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XWGCL40
XWGCL60
XWGCL90
XWGCL140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Straightness
(µm)
1 Piece(s)Available

12 Days or more

10±10~30mm5~3041~60~254224.829.4±1220
1 Piece(s)Available

12 Days or more

10±10~30mm30.1~5041~6026~40604039.2±2130
1 Piece(s)Available

12 Days or more

10±30mm~30.1~5061~9026~40904039.2±3530
1 Piece(s)Available

12 Days or more

10±30mm~30.1~50121 or More26~401404039.2±6030

Loading...

  1. 1

More Information

Retention by only the reinforced clamp is not sufficient to obtain zero backlash. Using with a clamp screw is recommended.

Example

 

Basic Information

Overall Height (Range)(mm) 30.1~35 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 34
Type X-Axis Table Parallelism(µm) 30 Feed Knob Position Side
Clamp Reinforced Clamp Split Fastening Reversed Standard Through Hole No
Feed method (rack & pinion type) Standard Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.