(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 294 N.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 294 N.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 294N | Height under bar: 27mm | Overall Height: 61mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

Toggle Clamps - Vertical Handle, Horizontal Base Type:Related Image

Specifications

Part Number
MC04-6
Part NumberMC04-6MC04-S6
Body Material1018 Carbon Steel304 Stainless Steel
Surface TreatmentTrivalent Chromate-
Tightening Force (N)294
Weight (g)40
Open-Close Angle of Arm85°
Open-Close Angle of Handle90°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber Hardness: Shore A70
Stainless Steel Bolt with Rubber
Stainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-6
MC04-S6
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon Steel
1 Piece(s)Available

8 Days or more

304 Stainless Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material

Loading...

  1. 1

Example

Toggle Clamps - Vertical Handle, Horizontal Base Type:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here

Basic Information

Type Main Body Mounting Bracket Flange Base Clamp Bolts Adjustable
Clamp Bolt Size M4 Clamp Bolt Material Iron + Rubber Pad Arm Height Type Standard
Arm Height(mm) 32 Arm Length Type Standard Arm Length(mm) 29
Handle Length Standard Clamping Force (Range)(N) ~499

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.