(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting method: socket head bolt holes. Made of phenol. Selectable length.
Part Number
Configured Part Number is shown.
[ M ]Material |
Phenol Resin |
Part Number |
UPCFAN90 HHKP100 UPCDG132 |
Part Number | L1 | h | H | R | C | Lc | Mass (g) | |
Type | L | |||||||
UPCFAN | 90 | 111 | 29 | 50 | 6.5 | 10.5 | 6.5 | 88 |
114 | 135 | 108 | ||||||
120 | 141 | 39 | 60 | 8.5 | 13.5 | 8.5 | 116 | |
140 | 161 | 131 | ||||||
160 | 181 | 145 | ||||||
180 | 201 | 164 | ||||||
200 | 221 | 178 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UPCFAN90 |
UPCFAN114 |
UPCFAN120 |
UPCFAN140 |
UPCFAN160 |
UPCFAN180 |
UPCFAN200 |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Phenol Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Surface Treatment | No | Mounting Method | Round hole | Grip thickness(mm) | 32 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy