(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges for Welding - Low Carbon Steel

Hinges for Welding - Low Carbon Steel

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Dedicated for weld-mounting without holes. Made of steel.

  • inCAD Components

Part Number

Configured Part Number is shown.

Hinges - for Welding:Related Image
・Materials
[ M ] Material:
Low Carbon Steel
[ S ] Surface Treatment:
Trivalent Chromate

Specifications

Part Number
HHSY50
HHSYT90
HHSYZ100
HHSLV300
Part NumberW*Allowable
Load (kg)
DivisionWeight
(g)
TypeL
HHSYT6050253105
9060405180
10080455245
*The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSYT60
HHSYT90
HHSYT100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.