(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thin Magnetic Catches for Panel Doors for Aluminum Extrusions
Part Number
Configured Part Number is shown.
Parts | [ M ]Material | [ S ]Surface Treatment | |
Magnetic Catch | Housing | ABS Resin Resin | - |
Magnet | Ferrite | - | |
Attraction Board | Low Carbon Steel | Chrome Plating |
Part Number |
HMGAR-5 HMBCE6-6 |
Part Number | Component | |||||||||||||||||||
Extrusion Side | Door Side | |||||||||||||||||||
Type | No. | Magnet | L | P | A | t | F | B | P1 | Mounting Plate | Mounting Screw | Quantity | Nut | Quantity | Mounting Screw | Quantity | Mounting Screw | Quantity | Nut | Quantity |
HMBCE | 5-5 | MGCBU49 | 49 | 34 | 17 | 6.5 | 16.5 | 24 | 13 | MB5-5 | SCB4-6 | 2 | HNTT5-4 | 2 | SCB3-6 | 4 | HFBCM3-6 | 2 | HNTT5-3 | 2 |
6-6 | MGCBU59 | 59 | 44 | 23.5 | 6.7 | 23 | 34 | 20 | MB6-6 | SCB4-8 | HNTT6-4 | SCB3-6 | HFBCM3-8 | HNTT6-3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Product choice | Magnetic Catches | Type | Thin Magnet Catches for Extrusions |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy