(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Purpose Plungers - Micro Spring Pins

Special Purpose Plungers - Micro Spring Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suitable for soldering or bonding electronic parts on a circuit board.

  • inCAD Components
Spring Loaded Fixture Pin:Related Image
・Materials
Type①Pin End②Pin③Spring④Sleeve⑤Collar
[ M ]Material[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
JJPPNPolyacetalSKHeat Treated Hardness
HV620~720
Electroless Nickel Plating
Nickel Plating
304 Stainless SteelSKElectroless Nickel Plating
Nickel Plating
BS (Brass)

Specifications

Part Number-D
JJPPN4-3.5
Part NumberDStrokeHmBL1TLt(d)d1(L2)Load (N)
TypeMSmin.max.
JJPPN2 (Fine Thread)1.582.523.5140.590.81.714.20.200.883
3 (Coarse Thread)2.5113.52.561911512.251.7270.393.432
4 (Coarse Thread)3.54.532.450.76
5 (Coarse Thread)4.55.543.451.25

Alterations

Spring Loaded Fixture Pin:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JJPPN2-1.5
JJPPN2-1.5-NT1
JJPPN2-1.5-NT2
JJPPN3-2.5
JJPPN4-3.5
JJPPN5-4.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdditional Work NT Diameter D
(mm)
1 Piece(s)Available

8 Days or more

10-1.5
1 Piece(s)Available

8 Days or more

10One Nut Included1.5
1 Piece(s)Available

8 Days or more

10Two Nuts Included1.5
1 Piece(s)Available

8 Days or more

10-2.5
1 Piece(s)Available

8 Days or more

10-3.5
1 Piece(s)Available

Same day

Stock

10-4.5

Loading...

  1. 1

Example

Spring Loaded Fixture Pin:Related Image
 

Basic Information

Type Stroke Pins

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.