(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - T shaped, HKNKB model.

Hinge Bases - T shaped, HKNKB model.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
•Shape: T-Shaped
•Mounting Position: Standard
•Type: Hinge Bases

  • METRIC
  • inCAD Components
Hinge Bases - T-Shape, Fixed Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HKNKB1045 Carbon Steel EquivalentBlack Oxide

Specifications

Part Number-T-H
HKNKB8-T16-H25
Part NumberTHWAFSdC
TypeDH7
HKNKB51220256251854.53
164
61220253
164
816253083225105.54
195
10162530104
195
12193035125
226

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HKNKB5-T12-H20
HKNKB5-T12-H25
HKNKB5-T16-H20
HKNKB5-T16-H25
HKNKB6-T12-H20
HKNKB6-T12-H25
HKNKB6-T16-H20
HKNKB6-T16-H25
HKNKB8-T16-H25
HKNKB8-T16-H30
HKNKB8-T19-H25
HKNKB8-T19-H30
HKNKB10-T16-H25
HKNKB10-T16-H30
HKNKB10-T19-H25
HKNKB10-T19-H30
HKNKB12-T19-H30
HKNKB12-T19-H35
HKNKB12-T22-H30
HKNKB12-T22-H35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Dia. d
(φ)
Thickness Dimension T
(mm)
Height Dimension H
(mm)
1 Piece(s)Available

8 Days or more

1051220
1 Piece(s)Available

8 Days or more

1051225
1 Piece(s)Available

8 Days or more

1051620
1 Piece(s)Available

8 Days or more

1051625
1 Piece(s)Available

8 Days or more

1061220
1 Piece(s)Available

8 Days or more

1061225
1 Piece(s)Available

8 Days or more

1061620
1 Piece(s)Available

8 Days or more

1061625
1 Piece(s)Available

8 Days or more

1081625
1 Piece(s)Available

Same day

Stock

1081630
1 Piece(s)Available

8 Days or more

1081925
1 Piece(s)Available

8 Days or more

1081930
1 Piece(s)Available

8 Days or more

10101625
1 Piece(s)Available

8 Days or more

10101630
1 Piece(s)Available

8 Days or more

10101925
1 Piece(s)Available

8 Days or more

10101930
1 Piece(s)Available

8 Days or more

10121930
1 Piece(s)Available

8 Days or more

10121935
1 Piece(s)Available

8 Days or more

10122230
1 Piece(s)Available

8 Days or more

10122235

Loading...

  1. 1

Example

Hinge Bases - T-Shape, Fixed Dimension:Related Image
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape T-Shaped
Mounting Position Standard Type Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.