(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Conveyors - Steel, 19 mm Roller Diameter

Roller Conveyors - Steel, 19 mm Roller Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Roller Conveyors with configurable length.

  • inCAD Components

(i)Caution

  • For the guide holder alteration KN, the number of brackets that can be selected depends on the L dimension.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-1195

Unit examples related to this product
Roller Conveyors - Roller Diameter 19mm:Related Image
[ ! ]Alterations >> Click here
[ ! ]Frame Side View >> Click here
・Materials
Roller Pitch①Roller (HRO19)Bearing②Frame
P=20P=30[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
ROCOROCONSteelTrivalent ChromateSteelSteel*Hot Dip Plating

Roller PitchR PinFrame Coupling SupportScrew, Nut
P=20P=30[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
ROCOROCONSteelTrivalent ChromateSteelTrivalent ChromateSteelTrivalent Chromate
* Hot Dip Plating (Fused Plating of Zinc Aluminum Magnesium Type)

Specifications

Part Number-W
ROCO38
ROCON22
-
-
113
313
Part Number(L)
TypeNumber of RollersROCO
P=20
ROCON
P=30
ROCO
ROCON
6(120)(190)
7(140)(200)
8(160)(230)
9(180)(260)
10(200)(290)
11(220)(330)
12(240)(360)
13(260)(390)
14(280)(430)
15(300)(460)
16(320)(490)
17(340)(500)
18(360)(530)
19(380)(560)
20(400)(590)
21(420)(630)
22(440)(660)
23(460)(690)
24(480)(730)
25(500)(760)
26(520)(790)
27(540)(800)
28(560)(830)
29(580)(860)
30(600)(890)
31(620)(930)
32(640)-
33(660)-
34(680)-
35(700)-
36(720)-
37(740)-
38(760)-
39(780)-
40(800)-
41(820)-
42(840)-
43(860)-
44(880)-
45(900)-
46(920)-
47(940)-
48(960)-
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Roller Conveyors - Roller Diameter 19mm:Related Image
■KN Alteration Details
TypeNumber of Mountable Brackets(G)
2 pcs.(G2)4 pcs.(G4)6 pcs.(G6)8 pcs.(G8)10 pcs.(G10)
ROCOL240~L280~L320~L360~L400~
ROCONL230~L290~L360~L430~L490~
*For ROCO18-313 (L = 360), G2, G4, G6 and G8 can be selected.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROCO6-113
ROCO6-213
ROCO6-313
ROCO6-413
ROCO6-513
ROCO7-113
ROCO7-213
ROCO7-313
ROCO7-413
ROCO7-513
ROCO8-113
ROCO8-213
ROCO8-313
ROCO8-413
ROCO8-513
ROCO9-113
ROCO9-213
ROCO9-313
ROCO9-413
ROCO9-513
ROCO10-113
ROCO10-213
ROCO10-313
ROCO10-413
ROCO10-513
ROCO11-113
ROCO11-213
ROCO11-313
ROCO11-413
ROCO11-513
ROCO12-113
ROCO12-213
ROCO12-313
ROCO12-413
ROCO12-513
ROCO13-113
ROCO13-213
ROCO13-313
ROCO13-413
ROCO13-513
ROCO14-113
ROCO14-213
ROCO14-313
ROCO14-413
ROCO14-513
ROCO15-113
ROCO15-213
ROCO15-313
ROCO15-413
ROCO15-513
ROCO16-113
ROCO16-213
ROCO16-313
ROCO16-413
ROCO16-513
ROCO17-113
ROCO17-213
ROCO17-313
ROCO17-413
ROCO17-513
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Width W
(mm)
Roller Pitch (P)
(mm)
Roller Strength
(N per 1 pc)
Length of Transmission L
(mm)
Number of Rollers
1 Piece(s)Available

13 Days or more

10113200~6181206
1 Piece(s)Available

13 Days or more

10213200~5301206
1 Piece(s)Available

13 Days or more

10313200~3431206
1 Piece(s)Available

13 Days or more

10413200~2941206
1 Piece(s)Available

13 Days or more

10513200~2061206
1 Piece(s)Available

13 Days or more

10113200~6181407
1 Piece(s)Available

13 Days or more

10213200~5301407
1 Piece(s)Available

13 Days or more

10313200~3431407
1 Piece(s)Available

13 Days or more

10413200~2941407
1 Piece(s)Available

13 Days or more

10513200~2061407
1 Piece(s)Available

13 Days or more

10113200~6181608
1 Piece(s)Available

13 Days or more

10213200~5301608
1 Piece(s)Available

13 Days or more

10313200~3431608
1 Piece(s)Available

13 Days or more

10413200~2941608
1 Piece(s)Available

13 Days or more

10513200~2061608
1 Piece(s)Available

13 Days or more

10113200~6181809
1 Piece(s)Available

13 Days or more

10213200~5301809
1 Piece(s)Available

13 Days or more

10313200~3431809
1 Piece(s)Available

13 Days or more

10413200~2941809
1 Piece(s)Available

13 Days or more

10513200~2061809
1 Piece(s)Available

13 Days or more

10113200~61820010
1 Piece(s)Available

13 Days or more

10213200~53020010
1 Piece(s)Available

13 Days or more

10313200~34320010
1 Piece(s)Available

13 Days or more

10413200~29420010
1 Piece(s)Available

13 Days or more

10513200~20620010
1 Piece(s)Available

13 Days or more

10113200~61822011
1 Piece(s)Available

13 Days or more

10213200~53022011
1 Piece(s)Available

13 Days or more

10313200~34322011
1 Piece(s)Available

13 Days or more

10413200~29422011
1 Piece(s)Available

13 Days or more

10513200~20622011
1 Piece(s)Available

13 Days or more

10113200~61824012
1 Piece(s)Available

13 Days or more

10213200~53024012
1 Piece(s)Available

13 Days or more

10313200~34324012
1 Piece(s)Available

13 Days or more

10413200~29424012
1 Piece(s)Available

13 Days or more

10513200~20624012
1 Piece(s)Available

13 Days or more

10113200~61826013
1 Piece(s)Available

13 Days or more

10213200~53026013
1 Piece(s)Available

13 Days or more

10313200~34326013
1 Piece(s)Available

13 Days or more

10413200~29426013
1 Piece(s)Available

13 Days or more

10513200~20626013
1 Piece(s)Available

13 Days or more

10113200~61828014
1 Piece(s)Available

13 Days or more

10213200~53028014
1 Piece(s)Available

13 Days or more

10313200~34328014
1 Piece(s)Available

13 Days or more

10413200~29428014
1 Piece(s)Available

13 Days or more

10513200~20628014
1 Piece(s)Available

13 Days or more

10113200~61830015
1 Piece(s)Available

13 Days or more

10213200~53030015
1 Piece(s)Available

13 Days or more

10313200~34330015
1 Piece(s)Available

13 Days or more

10413200~29430015
1 Piece(s)Available

13 Days or more

10513200~20630015
1 Piece(s)Available

13 Days or more

10113200~61832016
1 Piece(s)Available

13 Days or more

10213200~53032016
1 Piece(s)Available

13 Days or more

10313200~34332016
1 Piece(s)Available

13 Days or more

10413200~29432016
1 Piece(s)Available

13 Days or more

10513200~20632016
1 Piece(s)Available

13 Days or more

10113200~61834017
1 Piece(s)Available

13 Days or more

10213200~53034017
1 Piece(s)Available

13 Days or more

10313200~34334017
1 Piece(s)Available

13 Days or more

10413200~29434017
1 Piece(s)Available

13 Days or more

10513200~20634017

Loading...

 

Basic Information

Roller Material Steel Roller Outer Diameter(φ) 19.1 Roller Wall Thickness(mm) 1.2
Application For transporting small items / Medium Load Extrusion Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Trivalent Chromate
External Height H(mm) 61.5 Specifications Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support