(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-Contact Magnetic Coupling - Economy Model

Non-Contact Magnetic Coupling - Economy Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Non-Contact Magnetic Coupling - Economy Model
  • Non-Contact Magnetic Coupling - Economy Model
  • Non-Contact Magnetic Coupling - Economy Model

Magnetic Force Drive Transmission Component. This is of Non-Contact Magnetic Force Transmission type and thus, can be used with ultra low particle generation and quietness.

  • inCAD Components
TM Non-Contact Magnetic Transmission Drives - Economy:Related Image
・Materials
TypeCombined Type[ M ]Material [ S ]Surface Treatment
①Magnet Section②Holder Section①Magnet Section②Holder Section
Standard TypeMEQPerpendicular TypeNeodymium Bonded
Magnet
Polyacetal
(D16: 5056 Aluminum Alloy)
Electrostatic Paint-
MEYParallel Type

Specifications

Part Number-d
MDQ22
MEQ35
-
-
8
20
Part NumberdHWLock Screw
(D16: Set Screw)
FE* Allowable Torque (N·m)
TypeDMTightening Torque (N·m) MEQMEY
Perpendicular Type
MEQ

Parallel Type
MEY
858------0.00580.0078
166819.585M31.51.5-0.0150.021
26121525.514M2.50.33311.50.098 0.167
35152033.522M30.422160.221 0.515
452045306.35M50.784220.50.804-
* Allowable Torque values are for reference at 0.5mm gap.
[ NG ]Perpendicular Type and Parallel Type cannot be used in combination.
[ NG ]Cannot be combined with other manufacturer's products. Please be sure to order in sets of the compatible product types.
[ ! ]D diameter 45 is available for Perpendicular Type only.
[ ! ]D8 does not have ② holder section. Use adhesive to fix.
[ ! ]The holder section of D16 is tightened with a set screw. (Set screw included)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MEQ8-5
MEQ16-[6,​8]
MEQ26-[12,​15]
MEQ35-[15,​20]
MEQ45-20
MEY8-5
MEY16-[6,​8]
MEY26-[12,​15]
MEY35-[15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCombination Type O.D. D
(φ)
I.D. d
(φ)
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types85
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types166 ~ 8
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types2612 ~ 15
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types3515 ~ 20
1 Piece(s)

13 Days or more

10Orthogonally Crossed Types4520
1 Piece(s)

13 Days or more

10Parallel Type85
1 Piece(s)

13 Days or more

10Parallel Type166 ~ 8
1 Piece(s)

13 Days or more

10Parallel Type2612 ~ 15
1 Piece(s)

13 Days or more

10Parallel Type3515 ~ 20

Loading...

  1. 1
 

Basic Information

Type Economy Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.