(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Lead Screw Clamp Plates - Large, Standard Lever (Part Numbers)

Lead Screw Clamp Plates - Large, Standard Lever

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Standard
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize

  • inCAD Components
Clamp Plates - for Large Digital Positioning Indicators with Lever:Related Image
[ ! ]Clamp Lever: CLDF (Tapped Type) >> Click here
・Materials
TypeMain BodyClamp Lever
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
DPQKAluminum AlloyBlack AnodizeZinc DiecastBaked Paint Finish

Specifications

Part Number
DPQK12
Part NumberMass (g)
TypeD
DPQK12202
14200
15198
16197
17196
20191

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPQK12
DPQK14
DPQK15
DPQK16
DPQK17
DPQK20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size D(d)
(Ø)
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1014
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1017
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1

More Information

Clamp Plates - for Large Digital Positioning Indicators with Lever:Related Image
■Large position, indicator related products selection table
Large position, indicator (P.692)Clamp PlatesLead Screw Thread (P.669~P.680)
TypeSpindle
Pitch
TypeDTypeDShaft End Dia.Thread
Pitch
Cover ColorDigit No. Rotating DirectionV·Q·RE (1mm Increment)
(Orange)
DPL
DPR
DPZ

(Silver)
DSL
DSR
DSZ
R(5 digits / right-handed rotation)
L(5 digits / left-handed rotation)
3DPQK
DPQKB
12(Right-Hand Thread)
MTSR_
MTSBR_
MTSTR_

(Right and Left Hand Thread)
MTSW_
MTSBW_
(Left-Hand Thread)
MTSL_
MTSBL_
MTSTL_

(Precision Right and Left Hand Thread)
MTSY_
MTSBY_
1612Q/2?E?Q-1
V/2?E?V-1
3
41218124
12·14·152012·14·15
512·14·152212·14·155
12·14·15·16·172512·14·15·16·17
14·15·16·17·202814·15·16·17·20
614·15·16·17·203214·15·16·17·206
17·203617·20
204020
For shaft screw end dia. 20, collar is not necessary.
 

Basic Information

Stop Plate Type Stop Plates for Position Indicator Shape Block Type Standard
Material Aluminum Alloy Surface Treatment Black Anodize Lever Type Clamp Levers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.