(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Bearing Holder Integrated
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize
Part Number
Configured Part Number is shown.
Type | Main Body | Clamp Lever | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
DPQKB | Aluminum Alloy | Black Anodize | Zinc Diecast | Baked Paint Finish |
Part Number |
DPQKB12 |
Part Number | L | D1 | Mass (g) | Bearing | Retaining Ring | |
Type | D | |||||
DPQKB | 12 | 31 | 28 | 308 | 6001ZZ | RTWN28 |
15 | 33 | 32 | 312 | 6002ZZ | RTWN32 | |
17 | 34 | 35 | 318 | 6003ZZ | RTWN35 | |
20 | 34 | 37 | 312 | 6904ZZ | RTWN37 |
Digital Position Indicators Large (Click here) | Clamp Plate | Lead Screw (Click here~Click here) | ||||||||||
Type | Spindle Pitch | Type | D | Type | D | Shaft End Dia. | Screw Pitch | |||||
Color | Display Digit, Rotating Direction | V, Q, R | E (1mm Increment) | |||||||||
(Orange) DPL DPR DPZ | (Silver) DSL DSR DSZ | R L | (5-Digit - Right Turn) (5-Digit - Left Turn) | 3 | DPQK DPQKB | 12 | (Right-Hand Screw) MTSR_MTSBR_MTSTR_ (Right and Left-Hand Screw) MTSW_MTSBW_ | (Left-Hand Screw) MTSL_MTSBL_MTSTL_ (Precision Right and Left-Hand Screw) MTSY_MTSBY_ | 16 | 10, 12 | Q/2≤E≤Q-1 V/2≤E≤V-1 | 3 |
4 | 12 | 18 | 10, 12 | 4 | ||||||||
12, 14, 15 | 20 | 10, 12, 14, 15 | ||||||||||
5 | 12, 14, 15 | 22 | 10, 12, 14, 15 | 5 | ||||||||
12, 14, 15, 16, 17 | 25 | 12, 14, 15, 16, 17 | ||||||||||
14, 15, 16, 17, 20 | 28 | 14, 15, 16, 17, 20 | ||||||||||
6 | 14, 15, 16, 17, 20 | 32 | 14, 15, 16, 17, 20 | 6 | ||||||||
17, 20 | 36 | 17, 20 | ||||||||||
20 | 40 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Stop Plate Type | Stop Plates for Position Indicator | Shape | Block | Type | Bearing Holder Integrated |
---|---|---|---|---|---|
Material | Aluminum Alloy | Surface Treatment | Black Anodize | Lever Type | Clamp Levers |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy