(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Phillips Drive Screw - Full Thread【300-2,000 Pieces Per Package】

Pan Head Phillips Drive Screw - Full Thread

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Phillips Pan Head Screws (Box):Related Image
・Materials
■Phillips Pan Head Screws
Type[ M ]Material
BOX-NKJ304 Stainless Steel

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-SCBJ5-10
BOX-NKJ5-10
Part NumberPcs. / Box.
TypeM-L
BOX-NKJ
(Stainless Steel)
2- 32,000 pcs. / box
4
5
6
8
2.5- 3
4
5
6
8
10
2.6- 3
4
5
6
8
10
3- 5
6
8
10
4- 51,000 pcs. / box
6
8
10
5- 8500 pcs. / box
10
12
15
6-10300 pcs. / box
12
15
MxP (Coarse)AEPhillips Number
2x0.43.5 1.3 1
2.5x0.454.5 1.7 1
2.6x0.454.5 1.7 1
3x0.55.5 22
4x0.77 2.6 2
5x0.89 3.3 2
6x1.010.5 3.9 3
[ ! ]Can be ordered as a single item. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-NKJ2-3
BOX-NKJ2-4
BOX-NKJ2-5
BOX-NKJ2-6
BOX-NKJ2-8
BOX-NKJ2.5-3
BOX-NKJ2.5-4
BOX-NKJ2.5-5
BOX-NKJ2.5-6
BOX-NKJ2.5-8
BOX-NKJ2.5-10
BOX-NKJ2.6-3
BOX-NKJ2.6-4
BOX-NKJ2.6-5
BOX-NKJ2.6-6
BOX-NKJ2.6-8
BOX-NKJ2.6-10
BOX-NKJ3-5
BOX-NKJ3-6
BOX-NKJ3-8
BOX-NKJ3-10
BOX-NKJ4-5
BOX-NKJ4-6
BOX-NKJ4-8
BOX-NKJ4-10
BOX-NKJ5-8
BOX-NKJ5-10
BOX-NKJ5-12
BOX-NKJ5-15
BOX-NKJ6-10
BOX-NKJ6-12
BOX-NKJ6-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-23

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-24

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-26

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-28

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.53

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.54

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.55

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.56

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.58

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.510

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.63

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.64

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.65

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.66

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.68

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.610

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-58

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-612

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel
Surface Treatment No Tip shape Flat End Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.