(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Package-Deal Purchasing recommended for bolts of large volume use.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
BOX-CBF | 4137 Alloy Steel | Black Oxide | 38~43HRC |
Part Number |
BOX-CBF3-6 |
ℓ | Part Number | Pcs. / Box. | |
Type | M-L | ||
Studs - Fully Threaded | BOX-CBF | 2- 5 | 1,000 pcs. / box |
8 | |||
10 | |||
12 | |||
15 | |||
2.5- 5 | |||
8 | |||
10 | |||
2.6- 5 | |||
8 | |||
10 | |||
3- 5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
18 | 25 | 500 pcs. / box | |
30 | |||
Studs - Fully Threaded | 4- 5 | 1,000 pcs. / box | |
6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
20 | 500 pcs. / box | ||
25 | |||
20 | 30 | 400 pcs. / box | |
35 | |||
40 | |||
Studs - Fully Threaded | 5- 8 | 1,000 pcs. / box | |
10 | |||
12 | |||
15 | |||
20 | 800 pcs. / box | ||
25 | |||
22 | 30 | 600 pcs. / box | |
35 | |||
40 | |||
Studs - Fully Threaded | 6- 8 | 1,000 pcs. / box | |
10 | |||
12 | |||
15 | 800 pcs. / box | ||
20 | |||
25 | 600 pcs. / box | ||
30 | |||
24 | 35 | 400 pcs. / box | |
40 | |||
Studs - Fully Threaded | 8-12 | 500 pcs. / box | |
15 | 400 pcs. / box | ||
20 | |||
25 | 300 pcs. / box | ||
30 | |||
35 | 200 pcs. / box | ||
28 | 40 | ||
Studs - Fully Threaded | 10-20 | ||
25 | |||
30 | |||
35 | 150 pcs. / box | ||
40 |
MxP (Coarse) | A | E | B |
2x0.4 | 3.8 | 2 | 1.5 |
2.5x0.45 | 4.5 | 2.5 | 2 |
2.6x0.45 | 4.5 | 2.6 | 2 |
3x0.5 | 5.5 | 3 | 2.5 |
4x0.7 | 7 | 4 | 3 |
5x0.8 | 8.5 | 5 | 4 |
6x1.0 | 10 | 6 | 5 |
8x1.25 | 13 | 8 | 6 |
10x1.5 | 16 | 10 | 8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard | Material | 4137 Alloy Steel |
---|---|---|---|---|---|
Additional Shapes | Standard | Sales Unit | Box, Pack | Application | High Strength |
Strength Class(Steel) | 12.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy