(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Polyacetal with Straight Knurling.【10 Pieces Per Package】

Knobs - Polyacetal with Straight Knurling.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Can be used by push-fitting on commercially available hex socket head cap screws. Thread can be set to the desired length.

  • inCAD Components
Plastic Knobs - for Socket Head Cap Screws:Related Image
Plastic Knobs - for Socket Head Cap Screws:Related Image
・Materials
Type[ M ]Material
PACK-PKNPolyacetal

Specifications

Part Number-Knob Color
PACK - PKN3-B
[ ! ]Note that order quantity "1" delivers 10 pcs (one package).
Part NumberKnob ColorDdHARef. Damage Torque
(N·m)
Qty. per Pkg.
TypeScrew Size M (Coarse)
PACK-PKN3B (Black)
G (Gray)
9.58.34.540.510 pcs./pkg.
4139.85.51.5
51611.56.64.52.7
619137.52.8
8261610.27.24.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-PKN3-B
PACK-PKN3-G
PACK-PKN4-B
PACK-PKN4-G
PACK-PKN5-B
PACK-PKN5-G
PACK-PKN6-B
PACK-PKN6-G
PACK-PKN8-B
PACK-PKN8-G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMain Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Knob Color

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

109.54.53B (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

109.54.53G (Gray)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10135.54B (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10135.54G (Gray)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10166.65B (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10166.65G (Gray)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10197.56B (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10197.56G (Gray)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102610.28B (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102610.28G (Gray)

Loading...

  1. 1

More Information

[ ! ]Failing to insert a screw vertically when pressing may cause a damage to knobs.
It can be used in push-fitting of commercially sold hex socket head cap screws. Thread can be set at a desired length.
 

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Mounting Section Type Press Fitting Main Body Material Polyacetal Side Machined Knurling

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.