(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With ABS Resin Grip and Tip Pad.

Knobs - With ABS Resin Grip and Tip Pad.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Stainless Steel
•Round Shape Type: Knob
•Side Machined: Knurling

  • inCAD Components
Plastic Knurled Knobs:Related Image
・Materials
Type[ M ]Material
KnobsScrewPad
NBMPABS Resin304 Stainless SteelPolyacetal (White)

Specifications

Part Number-L-Knob Color
NBMST6-20-20-B
NBMP6-32-25-B
Part NumberLKnob ColorHSdd1d2Reference Mass (g)
TypeM (Coarse) -D
NBMP3-161015B
(Black)
1221191.50.54
4-161015215
5-161015203
5-20152014415107
5-2520251861914
6-201015201441549
6-251520251861915
6-322025241220
8-3215256224

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBMP3-16-10-B
NBMP3-16-15-B
NBMP4-16-10-B
NBMP4-16-15-B
NBMP5-16-10-B
NBMP5-16-15-B
NBMP5-16-20-B
NBMP5-20-15-B
NBMP5-20-20-B
NBMP5-25-20-B
NBMP5-25-25-B
NBMP6-20-10-B
NBMP6-20-15-B
NBMP6-20-20-B
NBMP6-25-15-B
NBMP6-25-20-B
NBMP6-25-25-B
NBMP6-32-20-B
NBMP6-32-25-B
NBMP8-32-15-B
NBMP8-32-25-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

101612310
1 Piece(s)Available

8 Days or more

101612315
1 Piece(s)Available

8 Days or more

101612410
1 Piece(s)Available

8 Days or more

101612415
1 Piece(s)Available

8 Days or more

101612510
1 Piece(s)Available

8 Days or more

101612515
1 Piece(s)Available

8 Days or more

101612520
1 Piece(s)Available

8 Days or more

102014515
1 Piece(s)Available

8 Days or more

102014520
1 Piece(s)Available

8 Days or more

102518520
1 Piece(s)Available

8 Days or more

102518525
1 Piece(s)Available

8 Days or more

102014610
1 Piece(s)Available

8 Days or more

102014615
1 Piece(s)Available

8 Days or more

102014620
1 Piece(s)Available

8 Days or more

102518615
1 Piece(s)Available

8 Days or more

102518620
1 Piece(s)Available

8 Days or more

102518625
1 Piece(s)Available

8 Days or more

103218620
1 Piece(s)Available

8 Days or more

103218625
1 Piece(s)Available

8 Days or more

103218815
1 Piece(s)Available

8 Days or more

103218825

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Knob Additional Function No
Main Body Material ABS Resin Mounting Section, Material 304 Stainless Steel Mounting Section, Surface Treatment No
Side Machined Knurling End Threaded With Pad Knob Color B (Black)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.